/
Products
/
Filters & Duplexers
/
RF Filters
/
885025

885025

1880 MHz RF BAW Filter - Band 2 Uplink

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's 885025 is a high performance BAW Uplink filter for Band 2 with a center frequency of 1880 MHz and a bandwidth of 60 MHz. This filter was designed in a 3 x 3 mm hermtic package for base station and repeater applications. Low insertion loss, coupled with high attenuation and excellent power handling makes this filter a natural choice for Uplink RF filtering needs.

Discontinued
i
End of Life announced August 15, 2016 (PCN 16-0160)
Last Time Buy February 2, 2017.
Contact your local sales representative for assistance.
Preliminary Product Data SheetRev B – 03/06/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth 60 MHz
  • Low loss
  • High attenuation
  • Excellent power handling
  • Single-ended operation
  • No matching required for operation at 50 ohm
  • Small size: 3.00 x 3.00 x 1.22 mm
  • Ceramic Serface Mount Package (SMP)
  • Hermetically sealed
  • RoHS compliant (2002/95/EC), Pb-free

Typical Applications

  • Repeaters
  • Wireless Infrastructure

Parameters

Technology
LowDrift™ BAW
Type
Infrastructure
Bands
Band 2
Frequency (MHz)
1,880
Bandwidth (MHz)
60
Insertion Loss (dB)
3.5
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev B – 03/06/2014
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (NU)

    S-Parameters
  • S-Parameters

    S-Parameters (WU)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
885025

885025

1880 MHz RF BAW Filter - Band 2 Uplink

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's 885025 is a high performance BAW Uplink filter for Band 2 with a center frequency of 1880 MHz and a bandwidth of 60 MHz. This filter was designed in a 3 x 3 mm hermtic package for base station and repeater applications. Low insertion loss, coupled with high attenuation and excellent power handling makes this filter a natural choice for Uplink RF filtering needs.

Discontinued
i
End of Life announced August 15, 2016 (PCN 16-0160)
Last Time Buy February 2, 2017.
Contact your local sales representative for assistance.
Preliminary Product Data SheetRev B – 03/06/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth 60 MHz
  • Low loss
  • High attenuation
  • Excellent power handling
  • Single-ended operation
  • No matching required for operation at 50 ohm
  • Small size: 3.00 x 3.00 x 1.22 mm
  • Ceramic Serface Mount Package (SMP)
  • Hermetically sealed
  • RoHS compliant (2002/95/EC), Pb-free

Typical Applications

  • Repeaters
  • Wireless Infrastructure

Parameters

Technology
LowDrift™ BAW
Type
Infrastructure
Bands
Band 2
Frequency (MHz)
1,880
Bandwidth (MHz)
60
Insertion Loss (dB)
3.5
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev B – 03/06/2014
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (NU)

    S-Parameters
  • S-Parameters

    S-Parameters (WU)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks