/
Products
/
Filters & Duplexers
/
RF Filters
/
885041

885041

2.4 GHz RF BAW Filter - Wi-Fi / LTE Diplex

Qorvo's 885041 is a high-performance Bulk Acoustic Wave (BAW) filter module designed to meet the strict LTE requirements for use in B7, B38 and B40 and WLAN requirements.

885041 is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE receive and WLAN systems under all operating conditions. 885041 allows diplexing the cellular path and a filtered Wi-Fi path to one antenna port.

The 885041 uses common module packaging techniques to achieve the industry standard 1.7 x 1.3 x 0.46 mm footprint.

Discontinued
i
Please use 885026 and 885049 for new designs.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Single antenna port, diplexing
  • Highly selective BAW filters achieving low insertion loss and high attenuation over full bandwidth and operating conditions
  • Rejection in WLAN band of 15dB minimum
  • Performance -20 to +85 C
  • RoHS compliant, Pb-free module package

Typical Applications

  • Datacards
  • Handsets
  • Mobile Routers
  • Tablets

Parameters

Technology
BAW
Type
Mobile
Bands
Wi-Fi / BT / LTE
Frequency (MHz)
2,400
Bandwidth (MHz)
390, 80
Insertion Loss (dB)
1.4, 2.5
Package Type
CSP
Package Size (mm)
1.7 x 1.3 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
885041

885041

2.4 GHz RF BAW Filter - Wi-Fi / LTE Diplex

Qorvo's 885041 is a high-performance Bulk Acoustic Wave (BAW) filter module designed to meet the strict LTE requirements for use in B7, B38 and B40 and WLAN requirements.

885041 is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE receive and WLAN systems under all operating conditions. 885041 allows diplexing the cellular path and a filtered Wi-Fi path to one antenna port.

The 885041 uses common module packaging techniques to achieve the industry standard 1.7 x 1.3 x 0.46 mm footprint.

Discontinued
i
Please use 885026 and 885049 for new designs.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Single antenna port, diplexing
  • Highly selective BAW filters achieving low insertion loss and high attenuation over full bandwidth and operating conditions
  • Rejection in WLAN band of 15dB minimum
  • Performance -20 to +85 C
  • RoHS compliant, Pb-free module package

Typical Applications

  • Datacards
  • Handsets
  • Mobile Routers
  • Tablets

Parameters

Technology
BAW
Type
Mobile
Bands
Wi-Fi / BT / LTE
Frequency (MHz)
2,400
Bandwidth (MHz)
390, 80
Insertion Loss (dB)
1.4, 2.5
Package Type
CSP
Package Size (mm)
1.7 x 1.3 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo