/
Products
/
Filters & Duplexers
/
RF Filters
/
885043

885043

2595 / 2350 MHz RF BAW Filter - B38 / B40 Tx

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's 885043 is a high-performance Bulk Acoustic Wave (BAW) Tx filter module designed to meet the strict TD-LTE rejection requirements for use in B38 and B40.

885043 is specifically designed to meet the high performance expectations of insertion loss and rejection for TD-LTE receive systems under all operating conditions.

The 885043 uses common module packaging techniques to achieve the industry standard 1.7 x 1.3 x 0.46 mm footprint.

Discontinued
i
End of Life announced December 5, 2017 (PCN 17-0202).
Last Time Buy June 15, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev D – 10/26/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Highly selective BAW filter achieving low insertion loss over full bandwidth and operating conditions
  • Excellent Wi-Fi rejection
  • Excellent B7 rejection
  • Single antenna port, diplexing
  • Performance -20 to +85 C
  • RoHS compliant, Pb-free module package

Typical Applications

  • Band 38
  • Band 40
  • Datacards
  • Handsets
  • Mobile Routers
  • TD-LTE

Parameters

Technology
LowDrift™ BAW
Type
Mobile
Bands
Band 38 / 40
Frequency (MHz)
2,595, 2,350
Bandwidth (MHz)
100
Insertion Loss (dB)
3.5
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.7 x 1.3 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 10/26/2017
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
885043

885043

2595 / 2350 MHz RF BAW Filter - B38 / B40 Tx

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's 885043 is a high-performance Bulk Acoustic Wave (BAW) Tx filter module designed to meet the strict TD-LTE rejection requirements for use in B38 and B40.

885043 is specifically designed to meet the high performance expectations of insertion loss and rejection for TD-LTE receive systems under all operating conditions.

The 885043 uses common module packaging techniques to achieve the industry standard 1.7 x 1.3 x 0.46 mm footprint.

Discontinued
i
End of Life announced December 5, 2017 (PCN 17-0202).
Last Time Buy June 15, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev D – 10/26/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Highly selective BAW filter achieving low insertion loss over full bandwidth and operating conditions
  • Excellent Wi-Fi rejection
  • Excellent B7 rejection
  • Single antenna port, diplexing
  • Performance -20 to +85 C
  • RoHS compliant, Pb-free module package

Typical Applications

  • Band 38
  • Band 40
  • Datacards
  • Handsets
  • Mobile Routers
  • TD-LTE

Parameters

Technology
LowDrift™ BAW
Type
Mobile
Bands
Band 38 / 40
Frequency (MHz)
2,595, 2,350
Bandwidth (MHz)
100
Insertion Loss (dB)
3.5
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.7 x 1.3 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 10/26/2017
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks