/
Products
/
Filters & Duplexers
/
RF Filters
/
885067

885067

2.4 GHz RF BAW Filter - Long-Term Evolution Coexistence

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of Long-Term Evolution coexistence wireless network coverage.

Qorvo's 885067 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high near-in rejection in the 2.6 GHz bands.

885067 is specifically designed to enable coexistence of Wi-Fi and Long-Term Evolution signals within the same device or in close proximity to one another.

The 885067 uses common module packaging techniques to achieve the industry standard 1.1 x 0.9 x 0.50 mm footprint. The filter exhibits excellent power handling capabilities.

 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.

Discontinued
i
End of Life announced September 29, 2021 (PCN 21-0210).
Last Time Buy: April 15, 2022
Recommended replacement for new designs: QM22645
Contact your local sales representative for assistance.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Wi-Fi bandpass filter that enables the coexistence of 4G (WiMAX/LTE/TD-LTE) & Wi-Fi signals
  • Low Loss in WLAN band with extended upper corner for inclusion of filtering the Bluetooth® signal
  • High Rejection in B7 / B41 bands
  • Industry leading small size: 1.1 x 0.9 x 0.5 mm
  • Performance over -30 to +85 C
  • Single-ended operation
  • RoHS compliant, Pb-free module package

Typical Applications

  • 802.11a WLAN
  • 802.11ac WLAN
  • 802.11n WLAN
  • Handsets
  • High Power WLAN Access Points
  • Mobile Routers
  • Portable Hotspots
  • Smart Meters

Parameters

Technology
LowDrift™ BAW
Type
Mobile
Bands
Wi-Fi / Bluetooth® signal frequency / LTE
Frequency (MHz)
2,442
Bandwidth (MHz)
79
Insertion Loss (dB)
1.4
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.1 x 0.9 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Mobile Wi-Fi

    02/28/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
885067

885067

2.4 GHz RF BAW Filter - Long-Term Evolution Coexistence

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of Long-Term Evolution coexistence wireless network coverage.

Qorvo's 885067 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high near-in rejection in the 2.6 GHz bands.

885067 is specifically designed to enable coexistence of Wi-Fi and Long-Term Evolution signals within the same device or in close proximity to one another.

The 885067 uses common module packaging techniques to achieve the industry standard 1.1 x 0.9 x 0.50 mm footprint. The filter exhibits excellent power handling capabilities.

 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.

Discontinued
i
End of Life announced September 29, 2021 (PCN 21-0210).
Last Time Buy: April 15, 2022
Recommended replacement for new designs: QM22645
Contact your local sales representative for assistance.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Wi-Fi bandpass filter that enables the coexistence of 4G (WiMAX/LTE/TD-LTE) & Wi-Fi signals
  • Low Loss in WLAN band with extended upper corner for inclusion of filtering the Bluetooth® signal
  • High Rejection in B7 / B41 bands
  • Industry leading small size: 1.1 x 0.9 x 0.5 mm
  • Performance over -30 to +85 C
  • Single-ended operation
  • RoHS compliant, Pb-free module package

Typical Applications

  • 802.11a WLAN
  • 802.11ac WLAN
  • 802.11n WLAN
  • Handsets
  • High Power WLAN Access Points
  • Mobile Routers
  • Portable Hotspots
  • Smart Meters

Parameters

Technology
LowDrift™ BAW
Type
Mobile
Bands
Wi-Fi / Bluetooth® signal frequency / LTE
Frequency (MHz)
2,442
Bandwidth (MHz)
79
Insertion Loss (dB)
1.4
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.1 x 0.9 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Mobile Wi-Fi

    02/28/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks