/
Products
/
Filters & Duplexers
/
RF Filters
/
885070-A

885070-A

2437 MHz RF BAW Filter - Wi-Fi Band Edge for Automotive

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's 885070-A is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high rejection in the band-edge frequencies and adjacent LTE / TD-LTE bands.

The 885070-A also enables coexistence of Wi-Fi and LTE signals within the same device or in close proximity to one another. Its unique power handling capability allows for implementation into high performance high power access points and small cell base stations. The filter has met stringent automotive requirements derived from the AEC-Q200 standard and is suitable for use in infotainment and telematics applications.

The 885070-A uses common module packaging techniques to achieve the industry standard 1.7 x 1.32 x 0.46 mm footprint.

Discontinued
i
Last Time Buy Sept 28, 2017.
Contact a sales representative for assistance.
Product Data SheetRev E – 04/07/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Wi-Fi band-pass filter that enables the coexistence of 4G (LTE / TD-LTE) & Wi-Fi signals
  • Band-edge filtering of Wi-Fi signal emissions at 2390 MHz and 2483.5 MHz
  • Meets stringent automotive requirements derived from AEC-Q200 standard
  • Usable bandwidth of 69 MHz (CH1-11)
  • Performance over -40 to +95 C
  • High rejection at 2390 MHz, 2483.5 MHz, B38/B40/B7/B41
  • Ceramic chip-scale Package (CSP)
  • Hermetically sealed
  • RoHS compliant, Pb-free
  • Industry leading small size: 1.70 x 1.30 x 0.46 mm

Typical Applications

  • Automotive Telematics
  • Infotainment
  • Wireless LAN (WLAN) Access Points
  • Small Cell Base Station
  • Industrial, Scientific and Medical (ISM)
  • Smart Meters

Parameters

Technology
LowDrift™ BAW
Type
Automotive
Bands
Wi-Fi
Frequency (MHz)
2,436
Bandwidth (MHz)
79
Insertion Loss (dB)
0.8
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.7 x 1.3 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 04/07/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
885070-A

885070-A

2437 MHz RF BAW Filter - Wi-Fi Band Edge for Automotive

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's 885070-A is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high rejection in the band-edge frequencies and adjacent LTE / TD-LTE bands.

The 885070-A also enables coexistence of Wi-Fi and LTE signals within the same device or in close proximity to one another. Its unique power handling capability allows for implementation into high performance high power access points and small cell base stations. The filter has met stringent automotive requirements derived from the AEC-Q200 standard and is suitable for use in infotainment and telematics applications.

The 885070-A uses common module packaging techniques to achieve the industry standard 1.7 x 1.32 x 0.46 mm footprint.

Discontinued
i
Last Time Buy Sept 28, 2017.
Contact a sales representative for assistance.
Product Data SheetRev E – 04/07/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Wi-Fi band-pass filter that enables the coexistence of 4G (LTE / TD-LTE) & Wi-Fi signals
  • Band-edge filtering of Wi-Fi signal emissions at 2390 MHz and 2483.5 MHz
  • Meets stringent automotive requirements derived from AEC-Q200 standard
  • Usable bandwidth of 69 MHz (CH1-11)
  • Performance over -40 to +95 C
  • High rejection at 2390 MHz, 2483.5 MHz, B38/B40/B7/B41
  • Ceramic chip-scale Package (CSP)
  • Hermetically sealed
  • RoHS compliant, Pb-free
  • Industry leading small size: 1.70 x 1.30 x 0.46 mm

Typical Applications

  • Automotive Telematics
  • Infotainment
  • Wireless LAN (WLAN) Access Points
  • Small Cell Base Station
  • Industrial, Scientific and Medical (ISM)
  • Smart Meters

Parameters

Technology
LowDrift™ BAW
Type
Automotive
Bands
Wi-Fi
Frequency (MHz)
2,436
Bandwidth (MHz)
79
Insertion Loss (dB)
0.8
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.7 x 1.3 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 04/07/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks