/
Products
/
Filters & Duplexers
/
RF Filters
/
885071

885071

2.4 GHz RF BAW Filter - Long-Term Evolution Coexistence

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of Long-Term Evolution coexistence wireless network coverage.

Qorvo's 885071 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high band-edge & near-in rejection.

The 885071 enables coexistence of Wi-Fi and Long-Term Evolution signals within the same device or in close proximity to one another. Its unique power handling capability allows for implantation into access points and small cell base stations.

The 885071 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint. The filter exhibits excellent power handling capabilities.

 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.

Discontinued
i
End of Life announced July 19, 2022 (PCN 22-0110).
Last Time Buy: February 15, 2023
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Wi-Fi bandpass filter that enables the coexistence of 4G (LTE / TD-LTE), Bluetooth® & Wi-Fi signals
  • High rejection in adjacent LTE bands B7 / B41 / B38 / B40
  • Industry leading small size: 1.4 x 1.2 x 0.46 mm
  • Extended temperature performance over -40 to 95 C
  • Meets +28dBm average power handling
  • Hermetically sealed for outdoor applications
  • RoHS compliant, Pb-free package

Typical Applications

  • 802.11a WLAN
  • 802.11ac WLAN
  • 802.11n WLAN
  • Access Points
  • Automotive Telematics
  • Gaming
  • Gateways
  • Infotainment
  • Portable Devices
  • Routers
  • Set Top Box
  • Small Cell Base Station

Parameters

Technology
LowDrift™ BAW
Type
Infrastructure
Bands
Wi-Fi / Bluetooth® signal frequency / LTE
Frequency (MHz)
2,442
Bandwidth (MHz)
79
Insertion Loss (dB)
1.7
I/O Configuration
SE/SE
Package Type
CSP-5CT
Package Size (mm)
1.4 x 1.2 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Coexistence & Band-Edge Wi-Fi Filter Solutions

    11/12/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
885071

885071

2.4 GHz RF BAW Filter - Long-Term Evolution Coexistence

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of Long-Term Evolution coexistence wireless network coverage.

Qorvo's 885071 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high band-edge & near-in rejection.

The 885071 enables coexistence of Wi-Fi and Long-Term Evolution signals within the same device or in close proximity to one another. Its unique power handling capability allows for implantation into access points and small cell base stations.

The 885071 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint. The filter exhibits excellent power handling capabilities.

 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.

Discontinued
i
End of Life announced July 19, 2022 (PCN 22-0110).
Last Time Buy: February 15, 2023
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Wi-Fi bandpass filter that enables the coexistence of 4G (LTE / TD-LTE), Bluetooth® & Wi-Fi signals
  • High rejection in adjacent LTE bands B7 / B41 / B38 / B40
  • Industry leading small size: 1.4 x 1.2 x 0.46 mm
  • Extended temperature performance over -40 to 95 C
  • Meets +28dBm average power handling
  • Hermetically sealed for outdoor applications
  • RoHS compliant, Pb-free package

Typical Applications

  • 802.11a WLAN
  • 802.11ac WLAN
  • 802.11n WLAN
  • Access Points
  • Automotive Telematics
  • Gaming
  • Gateways
  • Infotainment
  • Portable Devices
  • Routers
  • Set Top Box
  • Small Cell Base Station

Parameters

Technology
LowDrift™ BAW
Type
Infrastructure
Bands
Wi-Fi / Bluetooth® signal frequency / LTE
Frequency (MHz)
2,442
Bandwidth (MHz)
79
Insertion Loss (dB)
1.7
I/O Configuration
SE/SE
Package Type
CSP-5CT
Package Size (mm)
1.4 x 1.2 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Coexistence & Band-Edge Wi-Fi Filter Solutions

    11/12/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks