/
Products
/
Filters & Duplexers
/
RF Filters
/
885071-A

885071-A

2.4 GHz RF BAW Filter - Long-Term Evolution Coexistence for Automotive

Qorvo's 885071–A is a high-performance, high-power Bulk Acoustic Wave (BAW) bandpass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band & high near-in rejection.

885071–A is specifically designed to enable coexistence of Wi-Fi and Long-Term Evolution signals within the same device or in close proximity to one another. Its unique power handling capability allows for implementation into access points, small cell base stations, and other high power ISM band applications.

885071–A uses advanced packaging techniques to achieve an industry-leading 1.4 x 1.2 x 0.46 mm package. The filter has met stringent automotive requirements derived from AEC-Q200 standard and is suitable for use in infotainment and telematics applications.

 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.

Discontinued
i
End of Life announced July 12, 2022 (PCN 22-0105).
Last Time Buy: February 15, 2023
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Filters Wi-Fi & Bluetooth® signals for improved coexistence
  • Tested to the AEC-Q200 standard
  • Best-in-class rejection in LTE B7 / B41 bands
  • Temperature performance: -40 to 95C
  • Hermetically sealed

Typical Applications

  • Automotive Telematics
  • Band 7
  • Band 41

Parameters

Technology
BAW
Type
Automotive
Bands
Wi-Fi / Bluetooth® signal frequency / LTE
Frequency (MHz)
2,400 to 2,500
Bandwidth (MHz)
100
Insertion Loss (dB)
1.8
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.4 x 1.2 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
885071-A

885071-A

2.4 GHz RF BAW Filter - Long-Term Evolution Coexistence for Automotive

Qorvo's 885071–A is a high-performance, high-power Bulk Acoustic Wave (BAW) bandpass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band & high near-in rejection.

885071–A is specifically designed to enable coexistence of Wi-Fi and Long-Term Evolution signals within the same device or in close proximity to one another. Its unique power handling capability allows for implementation into access points, small cell base stations, and other high power ISM band applications.

885071–A uses advanced packaging techniques to achieve an industry-leading 1.4 x 1.2 x 0.46 mm package. The filter has met stringent automotive requirements derived from AEC-Q200 standard and is suitable for use in infotainment and telematics applications.

 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.

Discontinued
i
End of Life announced July 12, 2022 (PCN 22-0105).
Last Time Buy: February 15, 2023
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Filters Wi-Fi & Bluetooth® signals for improved coexistence
  • Tested to the AEC-Q200 standard
  • Best-in-class rejection in LTE B7 / B41 bands
  • Temperature performance: -40 to 95C
  • Hermetically sealed

Typical Applications

  • Automotive Telematics
  • Band 7
  • Band 41

Parameters

Technology
BAW
Type
Automotive
Bands
Wi-Fi / Bluetooth® signal frequency / LTE
Frequency (MHz)
2,400 to 2,500
Bandwidth (MHz)
100
Insertion Loss (dB)
1.8
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.4 x 1.2 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks