/
Products
/
Filters & Duplexers
/
RF Filters
/
885135

885135

2439.5 MHz RF BAW Filter - Wi-Fi Band Edge

Qorvo's 885135 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high rejection in the band-edge and adjacent LTE /TD-LTE bands.

The 885135 enables coexistence of Wi-Fi and LTE signals within the same device or in close proximity to one another. Its unique power handling capability allows for implementation into high performance high power access points and small cell base stations.

The 885135 uses hermetic packaging techniques to achieve the industry standard 1.7 x 1.32 x 0.46 mm footprint. The filter exhibits industry leading power handling capabilities up to 1W.

Discontinued
i
End of Life announced October 24, 2022 (PCN 22-0143).
Last Time Buy: May 14, 2023
Contact your local sales representative for assistance.
Product Data SheetRev C – 02/03/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Wi-Fi bandpass filter that enables the coexistence of LTE & Wi-Fi signals
  • Bandedge rejection at 2390MHz & 2483.5MHz
  • Industry leading small size: 1.7x1.3x0.46 mm
  • Extended temperature performance over -40 to +95 C
  • Meets +28dBm average power handling
  • Hermetically sealed for Outdoor applications
  • RoHS compliant, Pb-free package

Typical Applications

  • 802.11a WLAN
  • 802.11ac WLAN
  • 802.11n WLAN
  • Access Points
  • Automotive Telematics
  • Gaming
  • Gateways
  • Infotainment
  • Portable Devices
  • Routers
  • Set Top Box
  • Small Cell Base Station

Parameters

Technology
BAW
Type
Infrastructure
Bands
Wi-Fi
Frequency (MHz)
2,438.5
Bandwidth (MHz)
74
Insertion Loss (dB)
0.9
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.7 x 1.3 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 02/03/2016
    Data Sheet
  • Qorvo Coexistence & Band-Edge Wi-Fi Filter Solutions

    11/12/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
885135

885135

2439.5 MHz RF BAW Filter - Wi-Fi Band Edge

Qorvo's 885135 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high rejection in the band-edge and adjacent LTE /TD-LTE bands.

The 885135 enables coexistence of Wi-Fi and LTE signals within the same device or in close proximity to one another. Its unique power handling capability allows for implementation into high performance high power access points and small cell base stations.

The 885135 uses hermetic packaging techniques to achieve the industry standard 1.7 x 1.32 x 0.46 mm footprint. The filter exhibits industry leading power handling capabilities up to 1W.

Discontinued
i
End of Life announced October 24, 2022 (PCN 22-0143).
Last Time Buy: May 14, 2023
Contact your local sales representative for assistance.
Product Data SheetRev C – 02/03/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Wi-Fi bandpass filter that enables the coexistence of LTE & Wi-Fi signals
  • Bandedge rejection at 2390MHz & 2483.5MHz
  • Industry leading small size: 1.7x1.3x0.46 mm
  • Extended temperature performance over -40 to +95 C
  • Meets +28dBm average power handling
  • Hermetically sealed for Outdoor applications
  • RoHS compliant, Pb-free package

Typical Applications

  • 802.11a WLAN
  • 802.11ac WLAN
  • 802.11n WLAN
  • Access Points
  • Automotive Telematics
  • Gaming
  • Gateways
  • Infotainment
  • Portable Devices
  • Routers
  • Set Top Box
  • Small Cell Base Station

Parameters

Technology
BAW
Type
Infrastructure
Bands
Wi-Fi
Frequency (MHz)
2,438.5
Bandwidth (MHz)
74
Insertion Loss (dB)
0.9
I/O Configuration
SE/SE
Package Type
CSP
Package Size (mm)
1.7 x 1.3 x 0.46
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev C – 02/03/2016
    Data Sheet
  • Qorvo Coexistence & Band-Edge Wi-Fi Filter Solutions

    11/12/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks