/
Products
/
Filters & Duplexers
/
RF Filters
/
890084

890084

High Attenuation GPS L1 / L2 SAW Diplexer

Qorvo's 890084 is an L1/L2 GPS diplexer in a compact size for use in any GPS application. Designed for rejection of interferers and isolation between GPS signals, this SAW diplexer also has excellent power handling capability for low power transmitters.

Housed in a 5.0 x 5.0 mm laminate with over mold package, this device allows for a compact and cost effective diplexer solution for GPS applications.

No matching components are required, making the PCB design and implementation easy.

Discontinued
i
End of Life announced January 16, 2019 (PCN 19-0014).
Last Time Buy: July 24, 2019
Contact your local sales representative for assistance.
Product Data SheetRev E – 09/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth 20.46 MHz for each band
  • No matching required for operation at 50 ohm
  • Excellent rejection for GPS operation
  • High isolation
  • High rejection
  • Laminate with over mold Surface Mount Package (SMP)
  • Small size: 5.0 x 5.0 x 1.1 mm
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • Band L1
  • Band L2
  • Communication Systems
  • Electronic Warfare
  • General Purpose
  • GPS
  • Navigation

Parameters

Technology
SAW
Type
Defense
Bands
GPS
Frequency (MHz)
1,227.6, 1,575.42
Bandwidth (MHz)
20.46, 20.46
Insertion Loss (dB)
2.9, 3.7
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
5.0 x 5.0 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 09/2016
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
890084

890084

High Attenuation GPS L1 / L2 SAW Diplexer

Qorvo's 890084 is an L1/L2 GPS diplexer in a compact size for use in any GPS application. Designed for rejection of interferers and isolation between GPS signals, this SAW diplexer also has excellent power handling capability for low power transmitters.

Housed in a 5.0 x 5.0 mm laminate with over mold package, this device allows for a compact and cost effective diplexer solution for GPS applications.

No matching components are required, making the PCB design and implementation easy.

Discontinued
i
End of Life announced January 16, 2019 (PCN 19-0014).
Last Time Buy: July 24, 2019
Contact your local sales representative for assistance.
Product Data SheetRev E – 09/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Usable bandwidth 20.46 MHz for each band
  • No matching required for operation at 50 ohm
  • Excellent rejection for GPS operation
  • High isolation
  • High rejection
  • Laminate with over mold Surface Mount Package (SMP)
  • Small size: 5.0 x 5.0 x 1.1 mm
  • Hermetic RoHS compliant, Pb-free

Typical Applications

  • Band L1
  • Band L2
  • Communication Systems
  • Electronic Warfare
  • General Purpose
  • GPS
  • Navigation

Parameters

Technology
SAW
Type
Defense
Bands
GPS
Frequency (MHz)
1,227.6, 1,575.42
Bandwidth (MHz)
20.46, 20.46
Insertion Loss (dB)
2.9, 3.7
I/O Configuration
SE/SE
Package Type
SMP
Package Size (mm)
5.0 x 5.0 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 09/2016
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks