/
Products
/
Power
/
Battery Management Devices
/
ACT2801

ACT2801

5 V, 1.5 A Backup Battery Pack Manager

Qorvo's ACT2801 is a high-performance, low-profile battery management IC that enables the smallest size solutions for backup battery packs and standalone battery chargers. Each solution can be implemented with a single ACT2801 IC.

ACT2801 can enable 5 V / 1 A power bank solutions and can support input current of up to 1.5 A and an output current of up to 1.5 A.

The product integrates all the functions that a backup battery pack needs, including switching charger, boost converter and LED indication. The product also includes an input to obtain user feedback (for example, via a push button), to support various user-interface functions such as turning charging on/off and query charging status. The IC supports LED indication to display charging level on 4 LEDs.

ACT2801 operates at 2.2 MHz / 1.1 MHz for switching charger and 1.1 MHz / 0.55 MHz for boost converter allowing tiny external inductors and capacitors. ACT2801 provides a direct power path from input to output with a programmable current limit while providing power to the switching charger. Output has higher priority than the battery charger if the programmed input current limit is reached.

The product charges the battery with the full cycle of preconditioning, fast charge with constant current and constant voltage until end of charge. The battery charger is thermally regulated at 110 °C with charge current foldback. The product's boost converter steps battery voltage up to 5 V. The boost converter features high efficiency, constant current regulation, short circuit protection and over-voltage protection.

ACT2801 provides 3.5 mA constant current to drive 4 LEDs to indicate battery level and charge status. Battery impedance is compensated for battery level indication.

Discontinued
i
End of Life announced April 7, 2021 (PCN 21-0080).
Last Time Buy: December 5, 2021
Contact your local sales representative for assistance.
Product Data SheetRev J – 01/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Dedicated single chip solution for mobile power with minimal component count
  • High charge & discharge efficiency, 95% boost efficiency (Vbat = 4.1 V)
  • < 10 µA low battery leakage current in Hi-Z mode during storage
  • Programmable input current limit to up to 1.5 A
  • Programmable constant output current in boost mode to up to 5 V / 1.5 A
  • No load shutdown and push button turn-on
  • Sophisticated battery protection for OCP/OVP/OTP/SCP
  • Battery disconnection at output short

Typical Applications

  • Backup Battery Packs
  • Power Banks
  • Mobile Power
  • Standalone Battery Chargers with USB Output
  • Bluetooth Speakers

Parameters

Charger Topology
Buck
Battery Cell Count
1
Min Input Voltage (V)
4.5
Max Input Voltage (V)
5.5
Max Charge Current (A)
1.5
Built-In LDO Regulator
No
USB On-The-Go (OTG)
Yes
Max OTG Current (A)
1.5
OTG Output Auto-Detection
No
Battery Cell Balancing
No
Interface
None
ADC
No
Package Type
QFN, 24-pin
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev J – 01/2020
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Battery Management Devices
/
ACT2801

ACT2801

5 V, 1.5 A Backup Battery Pack Manager

Qorvo's ACT2801 is a high-performance, low-profile battery management IC that enables the smallest size solutions for backup battery packs and standalone battery chargers. Each solution can be implemented with a single ACT2801 IC.

ACT2801 can enable 5 V / 1 A power bank solutions and can support input current of up to 1.5 A and an output current of up to 1.5 A.

The product integrates all the functions that a backup battery pack needs, including switching charger, boost converter and LED indication. The product also includes an input to obtain user feedback (for example, via a push button), to support various user-interface functions such as turning charging on/off and query charging status. The IC supports LED indication to display charging level on 4 LEDs.

ACT2801 operates at 2.2 MHz / 1.1 MHz for switching charger and 1.1 MHz / 0.55 MHz for boost converter allowing tiny external inductors and capacitors. ACT2801 provides a direct power path from input to output with a programmable current limit while providing power to the switching charger. Output has higher priority than the battery charger if the programmed input current limit is reached.

The product charges the battery with the full cycle of preconditioning, fast charge with constant current and constant voltage until end of charge. The battery charger is thermally regulated at 110 °C with charge current foldback. The product's boost converter steps battery voltage up to 5 V. The boost converter features high efficiency, constant current regulation, short circuit protection and over-voltage protection.

ACT2801 provides 3.5 mA constant current to drive 4 LEDs to indicate battery level and charge status. Battery impedance is compensated for battery level indication.

Discontinued
i
End of Life announced April 7, 2021 (PCN 21-0080).
Last Time Buy: December 5, 2021
Contact your local sales representative for assistance.
Product Data SheetRev J – 01/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Dedicated single chip solution for mobile power with minimal component count
  • High charge & discharge efficiency, 95% boost efficiency (Vbat = 4.1 V)
  • < 10 µA low battery leakage current in Hi-Z mode during storage
  • Programmable input current limit to up to 1.5 A
  • Programmable constant output current in boost mode to up to 5 V / 1.5 A
  • No load shutdown and push button turn-on
  • Sophisticated battery protection for OCP/OVP/OTP/SCP
  • Battery disconnection at output short

Typical Applications

  • Backup Battery Packs
  • Power Banks
  • Mobile Power
  • Standalone Battery Chargers with USB Output
  • Bluetooth Speakers

Parameters

Charger Topology
Buck
Battery Cell Count
1
Min Input Voltage (V)
4.5
Max Input Voltage (V)
5.5
Max Charge Current (A)
1.5
Built-In LDO Regulator
No
USB On-The-Go (OTG)
Yes
Max OTG Current (A)
1.5
OTG Output Auto-Detection
No
Battery Cell Balancing
No
Interface
None
ADC
No
Package Type
QFN, 24-pin
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev J – 01/2020
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks