/
Products
/
Power
/
DC/DC Converters
/
ACT4060A

ACT4060A

24 V, 2.0 A Step-Down DC/DC Converter

Qorvo's ACT4060A is a current-mode step-down DC/DC converter that provides up to 2 A of output current at 400 kHz switching frequency. The device utilizes Qorvo's proprietary high voltage process for operation with input voltages up to 24 V.

The product provides fast transient response and eases loop stabilization while providing excellent line and load regulation. This device features a very low ON-resistance power MOSFET which provides peak operating efficiency up to 96%. In shutdown mode, ACT4060A consumes only 10 uA of supply current. This device also integrates protection features including cycle-by-cycle current limit, thermal shutdown and frequency foldback at short circuit.

ACT4060A is available in a SOP-8 package and requires very few external devices for operation.

Discontinued
i

End of Life announced April 8, 2021 (PCN 21-0080).
Last Time Buy: Dec 5, 2021
Contact your local sales representative for assistance.

Product Data SheetRev C – 09/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 A output current
  • Up to 96% efficiency
  • 4.5 to 24 V input range
  • 10 µA shutdown supply current
  • 400 kHz switching frequency
  • Adjustable output voltage
  • Cycle-by-cycle current limit protection
  • Thermal shutdown protection
  • Frequency foldback at short circuit
  • Stability with wide range of capacitors

Typical Applications

  • TFT LCD Monitors
  • Portable DVD Players
  • Car-Powered or Battery-Powered Equipment
  • Set-Top Boxes
  • Telecom Power Supplies
  • DSL and Cable Modems and Routers
  • Termination Supplies

Parameters

Topology
Step-Down
Min Input Voltage (V)
4.5
Max Input Voltage (V)
24
Max Output Current (A)
2
Frequency (kHz)
400
USB PD 3.0 PPS Certification
No
Programmable Current Limit
No
Auxiliary Power Rails
No
AEC-Q100
No
Package Type
SOP-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 09/2019
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
DC/DC Converters
/
ACT4060A

ACT4060A

24 V, 2.0 A Step-Down DC/DC Converter

Qorvo's ACT4060A is a current-mode step-down DC/DC converter that provides up to 2 A of output current at 400 kHz switching frequency. The device utilizes Qorvo's proprietary high voltage process for operation with input voltages up to 24 V.

The product provides fast transient response and eases loop stabilization while providing excellent line and load regulation. This device features a very low ON-resistance power MOSFET which provides peak operating efficiency up to 96%. In shutdown mode, ACT4060A consumes only 10 uA of supply current. This device also integrates protection features including cycle-by-cycle current limit, thermal shutdown and frequency foldback at short circuit.

ACT4060A is available in a SOP-8 package and requires very few external devices for operation.

Discontinued
i

End of Life announced April 8, 2021 (PCN 21-0080).
Last Time Buy: Dec 5, 2021
Contact your local sales representative for assistance.

Product Data SheetRev C – 09/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 A output current
  • Up to 96% efficiency
  • 4.5 to 24 V input range
  • 10 µA shutdown supply current
  • 400 kHz switching frequency
  • Adjustable output voltage
  • Cycle-by-cycle current limit protection
  • Thermal shutdown protection
  • Frequency foldback at short circuit
  • Stability with wide range of capacitors

Typical Applications

  • TFT LCD Monitors
  • Portable DVD Players
  • Car-Powered or Battery-Powered Equipment
  • Set-Top Boxes
  • Telecom Power Supplies
  • DSL and Cable Modems and Routers
  • Termination Supplies

Parameters

Topology
Step-Down
Min Input Voltage (V)
4.5
Max Input Voltage (V)
24
Max Output Current (A)
2
Frequency (kHz)
400
USB PD 3.0 PPS Certification
No
Programmable Current Limit
No
Auxiliary Power Rails
No
AEC-Q100
No
Package Type
SOP-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 09/2019
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks