/
Products
/
Power
/
DC/DC Converters
/
ACT4533A

ACT4533A

40 V, 3 A, Active CC, High-Efficiency Step-Down Converter

Qorvo's ACT4533A is a wide input voltage, high efficiency Active CC step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode. ACT4533A provides up to 3.5 A output current at 125 kHz switching frequency.

Active CC is a patented control scheme to achieve high-accuracy sensorless constant current control. Active CC eliminates the expensive, high accuracy current sense resistor, making it ideal for Cigarette Lighter Adapter (CLA) applications.

ACT4533A integrates adaptive gate drive to achieve excellent EMI performance, passing the EN55022 Class B EMC standard without adding additional EMI components while maintaining high conversion efficiency.

Protection features include cycle-by-cycle current limit, thermal shutdown and frequency foldback at short circuit.

The only difference between ACT4533A and ACT4533B is that Pin 7 provides OVP for ACT4533A and EN/OVP for ACT4533B.

ACT4533A is available in a SOP-8EP package and require very few external components for operation.

Production
i
Product Data SheetRev B – 01/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 40 V input voltage surge
  • 36 V steady state operation
  • Up to 3.5 A output current
  • Output voltage up to 12 V
  • 125 kHz switching frequency eases EMI design
  • 91% efficiency (Vout = 5V @ 2.4 A at Vin = 12 V)
  • Stable with low ESR ceramic capacitors to allow low-profile designs
  • Patent Active CC sensorless constant current control improves efficiency and lowers cost
  • Integrated over-voltage protection
  • Excellent EMI performance
  • +/- 7.5% CC accuracy
  • 2% feedback voltage accuracy
  • Advanced feature set

Typical Applications

  • Car Chargers / Adapters
  • Rechargeable Portable Devices
  • General Purpose CC/CV Power Supplies

Parameters

Topology
Buck
Min Input Voltage (V)
10
Max Input Voltage (V)
40
Max Output Current (A)
3.5
Pin Count
8
Operating Junction Temperature (C)
-40 to 150
Frequency (kHz)
125
ActiveCharge™ with Qualcomm QC 2.0
No
AEC-Q100
No
Cable Compensation
Yes
Sensorless CC Control
Yes
Package Type
SOP-8EP
Package Size (mm)
5.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/2025
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Rack & Server Power

Rack & Server Power

Solid State Drives

Solid State Drives

Servers

Servers

Motherboard & GPU Modules

Motherboard & GPU Modules

Power Sources

Power Sources

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
DC/DC Converters
/
ACT4533A

ACT4533A

40 V, 3 A, Active CC, High-Efficiency Step-Down Converter

Qorvo's ACT4533A is a wide input voltage, high efficiency Active CC step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode. ACT4533A provides up to 3.5 A output current at 125 kHz switching frequency.

Active CC is a patented control scheme to achieve high-accuracy sensorless constant current control. Active CC eliminates the expensive, high accuracy current sense resistor, making it ideal for Cigarette Lighter Adapter (CLA) applications.

ACT4533A integrates adaptive gate drive to achieve excellent EMI performance, passing the EN55022 Class B EMC standard without adding additional EMI components while maintaining high conversion efficiency.

Protection features include cycle-by-cycle current limit, thermal shutdown and frequency foldback at short circuit.

The only difference between ACT4533A and ACT4533B is that Pin 7 provides OVP for ACT4533A and EN/OVP for ACT4533B.

ACT4533A is available in a SOP-8EP package and require very few external components for operation.

Production
i
Product Data SheetRev B – 01/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 40 V input voltage surge
  • 36 V steady state operation
  • Up to 3.5 A output current
  • Output voltage up to 12 V
  • 125 kHz switching frequency eases EMI design
  • 91% efficiency (Vout = 5V @ 2.4 A at Vin = 12 V)
  • Stable with low ESR ceramic capacitors to allow low-profile designs
  • Patent Active CC sensorless constant current control improves efficiency and lowers cost
  • Integrated over-voltage protection
  • Excellent EMI performance
  • +/- 7.5% CC accuracy
  • 2% feedback voltage accuracy
  • Advanced feature set

Typical Applications

  • Car Chargers / Adapters
  • Rechargeable Portable Devices
  • General Purpose CC/CV Power Supplies

Parameters

Topology
Buck
Min Input Voltage (V)
10
Max Input Voltage (V)
40
Max Output Current (A)
3.5
Pin Count
8
Operating Junction Temperature (C)
-40 to 150
Frequency (kHz)
125
ActiveCharge™ with Qualcomm QC 2.0
No
AEC-Q100
No
Cable Compensation
Yes
Sensorless CC Control
Yes
Package Type
SOP-8EP
Package Size (mm)
5.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 01/2025
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Rack & Server Power

Rack & Server Power

Solid State Drives

Solid State Drives

Servers

Servers

Motherboard & GPU Modules

Motherboard & GPU Modules

Power Sources

Power Sources

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks