/
Products
/
Power
/
Power Loss Protection ICs
/
ACT4911

ACT4911

8 V Highly Integrated, Programmable Power Loss Protection Device with 10 A eFuse

Qorvo's ACT4911 device is a highly integrated power loss protection IC. It provides backup storage power in the event of an input power failure. A built-in boost converter provides high voltage energy storage to minimize storage capacitor size requirements. The built-in buck converter regulates the storage voltage to a fixed output voltage. It contains internal, back-to-back eFuse FETs to provide bi-directional input to output isolation. The IC also provides hot swap and inrush current control.

The product is very flexible and can easily be configured with I2C and external components. It features programmable storage capacitor voltage to optimize the storage capacitor sizing and system run time. The internal ADC and health monitoring provide an extra layer of protection and improve system reliability and early capacitor failure notification. It automatically checks the storage capacitor health and notifies the user when the energy in the storage capacitors is not sufficient for backup power. The ADC also measures the input voltage, output voltage, storage voltage, eFuse current and die temperature. The built-in synchronous buck converter maximizes energy transfer from the storage caps to the system.

ACT4911 provides an I2C bus interface to allow MCU control and monitoring. There are supervisor monitors for the input voltage, output voltage, and storage voltage. It is available in the thermal enhanced QFN5x5 28 pin package.

Production
i
Product Data SheetRev C – 08/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Wide 2.7 to 8 V operating input range
  • 10 V max input blocking voltage
  • Adjustable bus voltage start-up slew rate for inrush current control
  • Configurable input power failure level
  • Programmable up to 10 A input current limit
  • Programmable 5 to 36 V boost storage voltage
  • 36 V @ 6 A synchronous buck supports 100% duty cycle
  • Programmable up to 1.13 MHz buck operating frequency for small inductor size
  • Undetectable transition from input supply to capacitor bank power
  • Compatible with different types of storage capacitors
  • ADC monitoring of critical signals
  • Autonomous health monitoring for detection of earlier storage capacitor failures
  • Configurable interrupts to inform host of any faults/status changes
  • eFuse, boost, and buck UV/OV/OC protection
  • Thermal alert and protection

Typical Applications

  • Solid-State Drives
  • Industrial Applications
  • Backup Power
  • Hot Plug Devices

Parameters

Min Input Voltage (V)
2.7
Max Input Voltage (V)
8
eFuse Abs Max Voltage (V)
10
eFuse FET RDS(on) (mohm)
17
Storage Cap Voltage (V)
5 to 36
Max Input Current (A)
10
Buck FET RDS(on) (mohm)
45 (HS), 28 (LS)
Buck Current (A)
6
Buck Operation Frequency (kHz)
330 to 1,130
Blocking FET (mohm)
N/A
Interface
I2C
Autonomous Health Monitoring
Yes
ADC
Yes
Package Type
QFN, 28-pin
Package Size (mm)
5 x 5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/2021
    Data Sheet
  • ACT4911 Register Definitions - CMI 301

    Rev 1.0 – 07/06/2018
    Application Note
  • PLP Capacitor Selection and Configuration

    Rev A – 11/04/2025
    Application Note
  • Power Loss Protection System Guide

    Rev A – 12/01/2025
    Application Note
  • High-Performance Integrated Enterprise Power Loss Protection ICs Brochure

    05/06/2020
    Brochure
  • Enterprise Solid State Drives (eSSD) Solutions Guide

    12/2025
    Solutions Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    ACT4911 Evaluation Kit

    This EVK demonstrates the ACT4911QW301 eFuse power management IC. Other ACT4911QWxxx options can be evaluated on this EVK by replacing the IC and any other necessary components.

    Evaluation Kit
  • PCB Layout Files

    ACT4911 Altium Layout Files

    PCB Layout Files
Results per page
10

Related Solutions

Servers

Servers

Rack & Server Power

Rack & Server Power

Solid State Drives

Solid State Drives

Motherboard & GPU Modules

Motherboard & GPU Modules

Power Sources

Power Sources

Accessories

Accessories

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Power Loss Protection ICs
/
ACT4911

ACT4911

8 V Highly Integrated, Programmable Power Loss Protection Device with 10 A eFuse

Qorvo's ACT4911 device is a highly integrated power loss protection IC. It provides backup storage power in the event of an input power failure. A built-in boost converter provides high voltage energy storage to minimize storage capacitor size requirements. The built-in buck converter regulates the storage voltage to a fixed output voltage. It contains internal, back-to-back eFuse FETs to provide bi-directional input to output isolation. The IC also provides hot swap and inrush current control.

The product is very flexible and can easily be configured with I2C and external components. It features programmable storage capacitor voltage to optimize the storage capacitor sizing and system run time. The internal ADC and health monitoring provide an extra layer of protection and improve system reliability and early capacitor failure notification. It automatically checks the storage capacitor health and notifies the user when the energy in the storage capacitors is not sufficient for backup power. The ADC also measures the input voltage, output voltage, storage voltage, eFuse current and die temperature. The built-in synchronous buck converter maximizes energy transfer from the storage caps to the system.

ACT4911 provides an I2C bus interface to allow MCU control and monitoring. There are supervisor monitors for the input voltage, output voltage, and storage voltage. It is available in the thermal enhanced QFN5x5 28 pin package.

Production
i
Product Data SheetRev C – 08/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Wide 2.7 to 8 V operating input range
  • 10 V max input blocking voltage
  • Adjustable bus voltage start-up slew rate for inrush current control
  • Configurable input power failure level
  • Programmable up to 10 A input current limit
  • Programmable 5 to 36 V boost storage voltage
  • 36 V @ 6 A synchronous buck supports 100% duty cycle
  • Programmable up to 1.13 MHz buck operating frequency for small inductor size
  • Undetectable transition from input supply to capacitor bank power
  • Compatible with different types of storage capacitors
  • ADC monitoring of critical signals
  • Autonomous health monitoring for detection of earlier storage capacitor failures
  • Configurable interrupts to inform host of any faults/status changes
  • eFuse, boost, and buck UV/OV/OC protection
  • Thermal alert and protection

Typical Applications

  • Solid-State Drives
  • Industrial Applications
  • Backup Power
  • Hot Plug Devices

Parameters

Min Input Voltage (V)
2.7
Max Input Voltage (V)
8
eFuse Abs Max Voltage (V)
10
eFuse FET RDS(on) (mohm)
17
Storage Cap Voltage (V)
5 to 36
Max Input Current (A)
10
Buck FET RDS(on) (mohm)
45 (HS), 28 (LS)
Buck Current (A)
6
Buck Operation Frequency (kHz)
330 to 1,130
Blocking FET (mohm)
N/A
Interface
I2C
Autonomous Health Monitoring
Yes
ADC
Yes
Package Type
QFN, 28-pin
Package Size (mm)
5 x 5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/2021
    Data Sheet
  • ACT4911 Register Definitions - CMI 301

    Rev 1.0 – 07/06/2018
    Application Note
  • PLP Capacitor Selection and Configuration

    Rev A – 11/04/2025
    Application Note
  • Power Loss Protection System Guide

    Rev A – 12/01/2025
    Application Note
  • High-Performance Integrated Enterprise Power Loss Protection ICs Brochure

    05/06/2020
    Brochure
  • Enterprise Solid State Drives (eSSD) Solutions Guide

    12/2025
    Solutions Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    ACT4911 Evaluation Kit

    This EVK demonstrates the ACT4911QW301 eFuse power management IC. Other ACT4911QWxxx options can be evaluated on this EVK by replacing the IC and any other necessary components.

    Evaluation Kit
  • PCB Layout Files

    ACT4911 Altium Layout Files

    PCB Layout Files
Results per page
10

Related Solutions

Servers

Servers

Rack & Server Power

Rack & Server Power

Solid State Drives

Solid State Drives

Motherboard & GPU Modules

Motherboard & GPU Modules

Power Sources

Power Sources

Accessories

Accessories

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks