/
Products
/
Power
/
Power Management ICs (PMICs)
/
ACT81460

ACT81460

Low Power PMIC With Integrated Linear Charger

Qorvo's ACT81460 is a low power PMIC (Power Management Integrated Circuit) that is specifically designed for battery operated systems and is suitable for a variety of processor applications. It features very low standby current that prolongs battery life between charges, especially in applications requiring long standby or low power mode durations. It is a highly efficient PMIC that also enhances battery run-time during normal operating modes. The number of regulators that can be turned off or left on during low power modes is configurable and offers flexibility to optimize system efficiency.

The IC includes four DC/DC converters with integrated power FETs, three low-dropout regulators (LDOs), and three load switches. Two of the DC/DC converters are step-down buck regulators, one is a step up/down buck-boost regulator and the fourth is a high voltage step-up boost regulator capable of providing up to 20 V. Each regulator can be configured for a wide range of output voltages through the I2C interface.

ACT81460 is available in a 3.3 x 3.3 mm 49 ball WLCSP package with optimized pinout for easy PCB routing.

Discontinued
i
End of Life announced July 21, 2025 (PCN 25-0103).
Last Time Buy: January 29, 2026
Contact your local sales representative for assistance.
Product Data SheetRev C – 01/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 4 to 5.5 V input with 20 V protection
  • 0.8 A linear charger
  • 4 high efficiency DC/DC converters
  • 3 LDOs
  • 3 load switches
  • 4 configurable GPIOs
  • I2C serial interface
  • Reset and power sequencing
  • Minimal external components
  • 2 low power modes

Typical Applications

  • Consumer or medical wearables
  • Battery operated personal devices
  • IOT Modules
  • Cameras & DVRs

Parameters

Application Processors
General purpose / wearable and IoT processors
Battery Charger
ActivePath™
Regulated Outputs
7
Min Input Voltage (V)
2.7
Max Input Voltage (V)
5.5
Pin Count
49
Operating Junction Temperature (C)
-40 to 150
Buck Converters
2
Bucks Configurable as Load Switch
0
Boost Converters
1
Buck-Boost Converters
1
LDO Regulators
3
LDOs Configurable as Load Switch
3
Interface
I2C
Package Type
CSP, 49-pin
Package Size (mm)
3.3 x 3.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2022
    Data Sheet
  • ACT81460/61 Register Definition (AN-116)

    Rev 1.0
    Application Note
  • PCB Layout Guidelines for CSP Package (AN-102)

    Rev 1.0 – 10/07/2020
    Application Note
  • Power Management ACTIVECiPS™ Modular Power PMICs Brochure

    06/22/2023
    Brochure
  • Powering Up Your Design (Mouser e-Book)

    01/31/2022
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • PCB Layout Files

    ACT81460 Altium Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Power Management ICs (PMICs)
/
ACT81460

ACT81460

Low Power PMIC With Integrated Linear Charger

Qorvo's ACT81460 is a low power PMIC (Power Management Integrated Circuit) that is specifically designed for battery operated systems and is suitable for a variety of processor applications. It features very low standby current that prolongs battery life between charges, especially in applications requiring long standby or low power mode durations. It is a highly efficient PMIC that also enhances battery run-time during normal operating modes. The number of regulators that can be turned off or left on during low power modes is configurable and offers flexibility to optimize system efficiency.

The IC includes four DC/DC converters with integrated power FETs, three low-dropout regulators (LDOs), and three load switches. Two of the DC/DC converters are step-down buck regulators, one is a step up/down buck-boost regulator and the fourth is a high voltage step-up boost regulator capable of providing up to 20 V. Each regulator can be configured for a wide range of output voltages through the I2C interface.

ACT81460 is available in a 3.3 x 3.3 mm 49 ball WLCSP package with optimized pinout for easy PCB routing.

Discontinued
i
End of Life announced July 21, 2025 (PCN 25-0103).
Last Time Buy: January 29, 2026
Contact your local sales representative for assistance.
Product Data SheetRev C – 01/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 4 to 5.5 V input with 20 V protection
  • 0.8 A linear charger
  • 4 high efficiency DC/DC converters
  • 3 LDOs
  • 3 load switches
  • 4 configurable GPIOs
  • I2C serial interface
  • Reset and power sequencing
  • Minimal external components
  • 2 low power modes

Typical Applications

  • Consumer or medical wearables
  • Battery operated personal devices
  • IOT Modules
  • Cameras & DVRs

Parameters

Application Processors
General purpose / wearable and IoT processors
Battery Charger
ActivePath™
Regulated Outputs
7
Min Input Voltage (V)
2.7
Max Input Voltage (V)
5.5
Pin Count
49
Operating Junction Temperature (C)
-40 to 150
Buck Converters
2
Bucks Configurable as Load Switch
0
Boost Converters
1
Buck-Boost Converters
1
LDO Regulators
3
LDOs Configurable as Load Switch
3
Interface
I2C
Package Type
CSP, 49-pin
Package Size (mm)
3.3 x 3.3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2022
    Data Sheet
  • ACT81460/61 Register Definition (AN-116)

    Rev 1.0
    Application Note
  • PCB Layout Guidelines for CSP Package (AN-102)

    Rev 1.0 – 10/07/2020
    Application Note
  • Power Management ACTIVECiPS™ Modular Power PMICs Brochure

    06/22/2023
    Brochure
  • Powering Up Your Design (Mouser e-Book)

    01/31/2022
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • PCB Layout Files

    ACT81460 Altium Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks