/
Products
/
Power
/
Power Loss Protection ICs
/
ACT85411

ACT85411

Power Loss Protection Power Management Unit with integrated high current Bucks and Buck-Boost converters and LDO for enterprise SSDs application

The ACT85411 is a highly integrated, highly configurable multiple output power management IC (PMIC) with built-in power loss protection (PLP). Two high-efficiency buck regulators can supply up to 12 A of peak current and up to 10A of continuous output current. Both buck converters' output voltage is programmable between 0.6 V and 5.26 V. The device also has a 12 V buck-boost converter with a programmable output range of 9.6 V to 15.95 V. The ACT85411 also includes a specialized LDO. The input power supply for the LDO is selectable between either the VCC (5.0V) output of the ACT85411 or the VAUX input pin. A dedicated mini-buck regulator converts the input 12 V supply to generate a 5.0V output on VCC. The power loss protection or PLP circuitry provides backup storage power in the event of an input power failure. A built-in Boost converter provides high-voltage energy storage to minimize storage capacitor size requirements.
Production
i
Data Sheet BriefRev A – 03/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Monolithic design for both PLP and PMIC in one chip
  • All eFuse/Bucks/Boosts FETs are integrated
  • 2.7 V ~14.4 V Operating Input with 20 V Max Blocking
  • Programmable 10A Input Current Limit for eFuse
  • Programmable Input UV/OV/OC/SC & Inrush Control
  • 5.5V ~ 31 V Boost Cap Charger
  • 2 x 10A Max, 12A Peak Synchronous High Efficiency Bucks
  • 1 x 1 A Buck-Boost, 9.6 V – 16 V output voltage
  • 1 x (200 mA or 400 mA) mini-buck regulator
  • 1 x 200 mA LDO
  • 6 programmable GPIOs
  • Storage Capacitance Check & Read

Typical Applications

  • Solid State Drives
  • Industrial Applications
  • Backup Power
  • Hot Plug / Hot Swap Devices

Parameters

Min Input Voltage (V)
2.7
Max Input Voltage (V)
14.4
eFuse Abs Max Voltage (V)
20
eFuse FET RDS(on) (mohm)
17
Storage Cap Voltage (V)
31
Max Input Current (A)
10
Buck FET RDS(on) (mohm)
60, 35
Buck Current (A)
10 (max), 12 (peak)
Buck Operation Frequency (kHz)
562, 1125, 1500, 2250
Blocking FET (mohm)
30
Interface
I2C
Autonomous Health Monitoring
Yes
ADC
12-bit, 8 channels
Package Type
52L - QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Data Sheet Brief

    Rev A – 03/2025
    Data Sheet Brief
  • Product Data Sheet

    Rev B – 01/30/2025
    Data Sheet
  • ACT85411 Register Definition

    Application Note
  • PLP Capacitor Selection and Configuration

    Rev A – 11/04/2025
    Application Note
  • Power Loss Protection System Guide

    Rev A – 12/01/2025
    Application Note
  • Power Up Your Design Brochure

    04/01/2025
    Brochure
  • Enterprise Solid State Drives (eSSD) Solutions Guide

    12/2025
    Solutions Guide
  • ACT85411 User Guide

    Rev E
    User Guide
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Kit

    ACT85411 Evaluation Kit

    This EVK demonstrates the ACT85411 power loss protection power management unit.

    Evaluation Kit
  • PCB Layout Files

    ACT85411 Altium Project Files

    PCB Layout Files
  • Software

    ACT85411 GUI

    Rev 4.7
    Software
Results per page
10

Related Solutions

Power Sources

Power Sources

Rack & Server Power

Rack & Server Power

Accessories

Accessories

Solid State Drives

Solid State Drives

Motherboard & GPU Modules

Motherboard & GPU Modules

Servers

Servers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Power Loss Protection ICs
/
ACT85411

ACT85411

Power Loss Protection Power Management Unit with integrated high current Bucks and Buck-Boost converters and LDO for enterprise SSDs application

The ACT85411 is a highly integrated, highly configurable multiple output power management IC (PMIC) with built-in power loss protection (PLP). Two high-efficiency buck regulators can supply up to 12 A of peak current and up to 10A of continuous output current. Both buck converters' output voltage is programmable between 0.6 V and 5.26 V. The device also has a 12 V buck-boost converter with a programmable output range of 9.6 V to 15.95 V. The ACT85411 also includes a specialized LDO. The input power supply for the LDO is selectable between either the VCC (5.0V) output of the ACT85411 or the VAUX input pin. A dedicated mini-buck regulator converts the input 12 V supply to generate a 5.0V output on VCC. The power loss protection or PLP circuitry provides backup storage power in the event of an input power failure. A built-in Boost converter provides high-voltage energy storage to minimize storage capacitor size requirements.
Production
i
Data Sheet BriefRev A – 03/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Monolithic design for both PLP and PMIC in one chip
  • All eFuse/Bucks/Boosts FETs are integrated
  • 2.7 V ~14.4 V Operating Input with 20 V Max Blocking
  • Programmable 10A Input Current Limit for eFuse
  • Programmable Input UV/OV/OC/SC & Inrush Control
  • 5.5V ~ 31 V Boost Cap Charger
  • 2 x 10A Max, 12A Peak Synchronous High Efficiency Bucks
  • 1 x 1 A Buck-Boost, 9.6 V – 16 V output voltage
  • 1 x (200 mA or 400 mA) mini-buck regulator
  • 1 x 200 mA LDO
  • 6 programmable GPIOs
  • Storage Capacitance Check & Read

Typical Applications

  • Solid State Drives
  • Industrial Applications
  • Backup Power
  • Hot Plug / Hot Swap Devices

Parameters

Min Input Voltage (V)
2.7
Max Input Voltage (V)
14.4
eFuse Abs Max Voltage (V)
20
eFuse FET RDS(on) (mohm)
17
Storage Cap Voltage (V)
31
Max Input Current (A)
10
Buck FET RDS(on) (mohm)
60, 35
Buck Current (A)
10 (max), 12 (peak)
Buck Operation Frequency (kHz)
562, 1125, 1500, 2250
Blocking FET (mohm)
30
Interface
I2C
Autonomous Health Monitoring
Yes
ADC
12-bit, 8 channels
Package Type
52L - QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Data Sheet Brief

    Rev A – 03/2025
    Data Sheet Brief
  • Product Data Sheet

    Rev B – 01/30/2025
    Data Sheet
  • ACT85411 Register Definition

    Application Note
  • PLP Capacitor Selection and Configuration

    Rev A – 11/04/2025
    Application Note
  • Power Loss Protection System Guide

    Rev A – 12/01/2025
    Application Note
  • Power Up Your Design Brochure

    04/01/2025
    Brochure
  • Enterprise Solid State Drives (eSSD) Solutions Guide

    12/2025
    Solutions Guide
  • ACT85411 User Guide

    Rev E
    User Guide
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Kit

    ACT85411 Evaluation Kit

    This EVK demonstrates the ACT85411 power loss protection power management unit.

    Evaluation Kit
  • PCB Layout Files

    ACT85411 Altium Project Files

    PCB Layout Files
  • Software

    ACT85411 GUI

    Rev 4.7
    Software
Results per page
10

Related Solutions

Power Sources

Power Sources

Rack & Server Power

Rack & Server Power

Accessories

Accessories

Solid State Drives

Solid State Drives

Motherboard & GPU Modules

Motherboard & GPU Modules

Servers

Servers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks