/
Products
/
Power
/
Power Management ICs (PMICs)
/
ACT8849

ACT8849

Advanced PMIC for Multi-Core Application Processors

Qorvo's ACT8849 PMIC is a complete, cost effective, and highly-efficient ActivePMU™ power management solution optimized for the power, voltage sequencing and control requirements of the Samsung Exynos 4210 (S5PC210/S5PV310) and other application processors.

The product features four fixed-frequency, current-mode, synchronous PWM step-down converters that achieve peak efficiencies of up to 97%. These regulators operate with a fixed frequency of 2.25 MHz, minimizing noise in sensitive applications and allowing the use of small external components. Dynamic Voltage Scaling (DVS) is supported either by dedicated control pins, or through the I2C interface to optimize the energy-per-task performance for the processor. This device also includes eight low-noise LDOs, one always-on LDO and an integrated backup battery charger to provide a complete power system for the processor. The power sequence and reset controller provides power-on reset, SW-initiated reset and power cycle reset for the processor.

Multiple sleep modes with autonomous sleep and wake-up sequence control are supported. The thermal management and protection subsystem allows the host processor to manage the power dissipation of the PMU and the overall system dynamically.

ACT8849 is available in a compact, Pb-free and RoHS compliant TQFN66-48 package.

Discontinued
i
End of Life announced November 12, 2025 (PCN 25-0144).
Last Time Buy: May 21, 2026
Contact your local sales representative for assistance.
Product Data SheetRev L – 05/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrated power supplies
  • 4 DC/DC step-down (buck) regulators
  • 5 low noise LDOs
  • 3 low input voltage LDOs
  • 1 low IQ keep-alive LDO
  • Backup battery charger
  • 6 general purpose I/Os with PWM drivers
  • I2C serial interface
  • Interrupt controller
  • Reset interface and sequencing controller
  • Multiple sleep modes

Typical Applications

  • Freescale i.Mx Processor applications
  • Tablet PC
  • Mobile Internet Devices (MID)
  • Ebooks
  • Personal Navigation Devices

Parameters

Application Processors
Freescale i.MX51, i.MX53; Samsung S5PC210, S5PV310
Battery Charger
No
Regulated Outputs
13
Min Input Voltage (V)
3
Max Input Voltage (V)
5.5
Pin Count
48
Operating Junction Temperature (C)
-40 to 125
Buck Converters
4
Bucks Configurable as Load Switch
0
Boost Converters
0
Buck-Boost Converters
0
LDO Regulators
9
LDOs Configurable as Load Switch
0
Interface
I2C
Package Type
TQFN, 48-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev L – 05/2020
    Data Sheet
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • Power Management ACTIVECiPS™ Modular Power PMICs Brochure

    06/22/2023
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Power Management ICs (PMICs)
/
ACT8849

ACT8849

Advanced PMIC for Multi-Core Application Processors

Qorvo's ACT8849 PMIC is a complete, cost effective, and highly-efficient ActivePMU™ power management solution optimized for the power, voltage sequencing and control requirements of the Samsung Exynos 4210 (S5PC210/S5PV310) and other application processors.

The product features four fixed-frequency, current-mode, synchronous PWM step-down converters that achieve peak efficiencies of up to 97%. These regulators operate with a fixed frequency of 2.25 MHz, minimizing noise in sensitive applications and allowing the use of small external components. Dynamic Voltage Scaling (DVS) is supported either by dedicated control pins, or through the I2C interface to optimize the energy-per-task performance for the processor. This device also includes eight low-noise LDOs, one always-on LDO and an integrated backup battery charger to provide a complete power system for the processor. The power sequence and reset controller provides power-on reset, SW-initiated reset and power cycle reset for the processor.

Multiple sleep modes with autonomous sleep and wake-up sequence control are supported. The thermal management and protection subsystem allows the host processor to manage the power dissipation of the PMU and the overall system dynamically.

ACT8849 is available in a compact, Pb-free and RoHS compliant TQFN66-48 package.

Discontinued
i
End of Life announced November 12, 2025 (PCN 25-0144).
Last Time Buy: May 21, 2026
Contact your local sales representative for assistance.
Product Data SheetRev L – 05/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrated power supplies
  • 4 DC/DC step-down (buck) regulators
  • 5 low noise LDOs
  • 3 low input voltage LDOs
  • 1 low IQ keep-alive LDO
  • Backup battery charger
  • 6 general purpose I/Os with PWM drivers
  • I2C serial interface
  • Interrupt controller
  • Reset interface and sequencing controller
  • Multiple sleep modes

Typical Applications

  • Freescale i.Mx Processor applications
  • Tablet PC
  • Mobile Internet Devices (MID)
  • Ebooks
  • Personal Navigation Devices

Parameters

Application Processors
Freescale i.MX51, i.MX53; Samsung S5PC210, S5PV310
Battery Charger
No
Regulated Outputs
13
Min Input Voltage (V)
3
Max Input Voltage (V)
5.5
Pin Count
48
Operating Junction Temperature (C)
-40 to 125
Buck Converters
4
Bucks Configurable as Load Switch
0
Boost Converters
0
Buck-Boost Converters
0
LDO Regulators
9
LDOs Configurable as Load Switch
0
Interface
I2C
Package Type
TQFN, 48-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev L – 05/2020
    Data Sheet
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • Power Management ACTIVECiPS™ Modular Power PMICs Brochure

    06/22/2023
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks