/
Products
/
Power
/
Power Management ICs (PMICs)
/
ACT8870

ACT8870

Advanced PMIC with Bypass Switch for Microcontrollers and SSDs

Qorvo's ACT8870 PMIC is an integrated ActivePMU™ power management unit. It is designed to power a wide range of processors, including Atmel's SAMA5D2, FPGA's, peripherals, microcontrollers and solid-state drive applications. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market.

Discontinued
i
Last Time Buy: December 16, 2025
Product Data SheetRev 7.0 – 02/18/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2.8 to 5.5 V input voltage
  • 4 DC/DC buck converters
  • 3 LDOs
  • Highly configurable
  • I2C interface for status reporting & controllability
  • GPIOs

Typical Applications

  • Microcontroller Applications
  • Solid-State Drives
  • FPGA
  • Video Processors

Parameters

Application Processors
Atmel SAMA5D2; Silicon Motion, Ambarella, Micro Semi, Socionext, Omnivision
Battery Charger
No
Regulated Outputs
7
Min Input Voltage (V)
2.8
Max Input Voltage (V)
5.5
Pin Count
40
Operating Junction Temperature (C)
-40 to 125
Buck Converters
4
Bucks Configurable as Load Switch
1
Boost Converters
0
Buck-Boost Converters
0
LDO Regulators
3
LDOs Configurable as Load Switch
0
Interface
I2C
Package Type
QFN, 40-pin; CSP, 48-pin
Package Size (mm)
5.0 x 5.0; 3.2 x 4.2 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev 7.0 – 02/18/2020
    Data Sheet
  • Power Management ACTIVECiPS™ Modular Power PMICs Brochure

    06/22/2023
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Power Management ICs (PMICs)
/
ACT8870

ACT8870

Advanced PMIC with Bypass Switch for Microcontrollers and SSDs

Qorvo's ACT8870 PMIC is an integrated ActivePMU™ power management unit. It is designed to power a wide range of processors, including Atmel's SAMA5D2, FPGA's, peripherals, microcontrollers and solid-state drive applications. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market.

Discontinued
i
Last Time Buy: December 16, 2025
Product Data SheetRev 7.0 – 02/18/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2.8 to 5.5 V input voltage
  • 4 DC/DC buck converters
  • 3 LDOs
  • Highly configurable
  • I2C interface for status reporting & controllability
  • GPIOs

Typical Applications

  • Microcontroller Applications
  • Solid-State Drives
  • FPGA
  • Video Processors

Parameters

Application Processors
Atmel SAMA5D2; Silicon Motion, Ambarella, Micro Semi, Socionext, Omnivision
Battery Charger
No
Regulated Outputs
7
Min Input Voltage (V)
2.8
Max Input Voltage (V)
5.5
Pin Count
40
Operating Junction Temperature (C)
-40 to 125
Buck Converters
4
Bucks Configurable as Load Switch
1
Boost Converters
0
Buck-Boost Converters
0
LDO Regulators
3
LDOs Configurable as Load Switch
0
Interface
I2C
Package Type
QFN, 40-pin; CSP, 48-pin
Package Size (mm)
5.0 x 5.0; 3.2 x 4.2 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev 7.0 – 02/18/2020
    Data Sheet
  • Power Management ACTIVECiPS™ Modular Power PMICs Brochure

    06/22/2023
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks