/
Products
/
Power
/
Power Management ICs (PMICs)
/
ACT8946A

ACT8946A

Advanced PMIC for HiSilicon Processors

Qorvo's ACT8946A is a complete, cost effective, highly-efficient power management solution, optimized for the unique power, voltage-sequencing, and control requirements. It is ideal for a wide range of high performance portable handheld applications such as human-machine interfaces, control panels, smart grid infrastructures, network gateways, M2M systems, 2D barcode scanners, barcode printers, machine vision equipment, as well as home and commercial building automations, POS terminals, medical devices and white goods. This device integrates the complete battery charging and management system with seven power supply channels.

This device features three step-down DC/DC converters and four low-noise, low-dropout linear regulators, along with a complete battery charging solution featuring the advanced ActivePath™ system-power selection function. The three DC/DC converters utilize a high-efficiency, fixed-frequency (2 MHz), current-mode PWM control architecture that requires a minimum number of external components. Two DC/DCs are capable of supplying up to 1100 mA of output current, while the third supports up to 1200 mA. All four low-dropout linear regulators are high-performance, low-noise regulators that supply up to 320 mA of output current.

ACT8946A is available in a compact, Pb-free and RoHS compliant TQFN55-40 package.

Discontinued
i

Please use ACT88430 for new designs
End of Life announced October 9, 2020 (PCN 20-0153), April 7, 2021 (PCN 21-0080)
Last Time Buy: April 24, 2021 and December 5, 2021
Contact your local sales representative for assistance.

Product Data SheetRev D – 01/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 3 step-down DC/DC converters
  • 4 low dropout linear regulators
  • Integrated ActivePath™ charger
  • I2MC™ serial interface
  • Advanced enable/disable sequencing controller
  • Minimal external components
  • Pb-free and RoHS compliant

Typical Applications

  • Tablet PC
  • Mobile Internet Device (MID)
  • EBooks
  • Personal Navigation Devices
  • Smartphones

Parameters

Application Processors
HiSilicon Hi3518E
Battery Charger
ActivePath™
Buck Converters
4
Bucks Configurable as Load Switch
0
Boost Converters
0
Buck-Boost Converters
0
LDO Regulators
3
LDOs Configurable as Load Switch
0
Interface
I2C
Package Type
TQFN, 40-pin
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 01/2020
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    ACT8946A Evaluation Kit

    This EVK provides full access to the converter's input and output voltage, as well as all the digital control signals. This gives the user the flexibility to configure the EVK to match their real world system...

    Evaluation Kit
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Power Management ICs (PMICs)
/
ACT8946A

ACT8946A

Advanced PMIC for HiSilicon Processors

Qorvo's ACT8946A is a complete, cost effective, highly-efficient power management solution, optimized for the unique power, voltage-sequencing, and control requirements. It is ideal for a wide range of high performance portable handheld applications such as human-machine interfaces, control panels, smart grid infrastructures, network gateways, M2M systems, 2D barcode scanners, barcode printers, machine vision equipment, as well as home and commercial building automations, POS terminals, medical devices and white goods. This device integrates the complete battery charging and management system with seven power supply channels.

This device features three step-down DC/DC converters and four low-noise, low-dropout linear regulators, along with a complete battery charging solution featuring the advanced ActivePath™ system-power selection function. The three DC/DC converters utilize a high-efficiency, fixed-frequency (2 MHz), current-mode PWM control architecture that requires a minimum number of external components. Two DC/DCs are capable of supplying up to 1100 mA of output current, while the third supports up to 1200 mA. All four low-dropout linear regulators are high-performance, low-noise regulators that supply up to 320 mA of output current.

ACT8946A is available in a compact, Pb-free and RoHS compliant TQFN55-40 package.

Discontinued
i

Please use ACT88430 for new designs
End of Life announced October 9, 2020 (PCN 20-0153), April 7, 2021 (PCN 21-0080)
Last Time Buy: April 24, 2021 and December 5, 2021
Contact your local sales representative for assistance.

Product Data SheetRev D – 01/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 3 step-down DC/DC converters
  • 4 low dropout linear regulators
  • Integrated ActivePath™ charger
  • I2MC™ serial interface
  • Advanced enable/disable sequencing controller
  • Minimal external components
  • Pb-free and RoHS compliant

Typical Applications

  • Tablet PC
  • Mobile Internet Device (MID)
  • EBooks
  • Personal Navigation Devices
  • Smartphones

Parameters

Application Processors
HiSilicon Hi3518E
Battery Charger
ActivePath™
Buck Converters
4
Bucks Configurable as Load Switch
0
Boost Converters
0
Buck-Boost Converters
0
LDO Regulators
3
LDOs Configurable as Load Switch
0
Interface
I2C
Package Type
TQFN, 40-pin
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 01/2020
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    ACT8946A Evaluation Kit

    This EVK provides full access to the converter's input and output voltage, as well as all the digital control signals. This gives the user the flexibility to configure the EVK to match their real world system...

    Evaluation Kit
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks