/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
AH3-G

AH3-G

50 - 870 MHz IF Linear Gain Block

Qorvo's AH3-G is a high dynamic range amplifier in a low-cost surface-mount package. The combination of low noise figure and high output IP3 at the same bias point makes it ideal for receiver and transmitter applications. The device combines dependable performance with superb quality to maintain MTTF values exceeding 100 years at mounting temperatures of +85 °C. The AH3-G is available in the environmentally-friendly lead-free / green / RoHS-compliant SOT-89 package.

The broadband amplifier uses a high reliability GaAs MESFET technology and is targeted for applications where high linearity is required. In addition, the AH3-G is internally matched for 50 Ohms.

Discontinued
i
Please use TQP3M9009 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 50 to 870 MHz
  • +41 dBm OIP3
  • 3 dB noise figure
  • 13 dB gain
  • +20 dBm P1dB
  • Internally matched
  • Single +5 V supply
  • MTTF > 100 years
  • Lead-free / green / RoHS compliant
  • SOT-89 package

Typical Applications

  • CATV / DBS
  • Defense / Homeland Security
  • Fixed Wireless
  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
870
Gain (dB)
13
NF (dB)
3
OIP3 (dBm)
41
Voltage (V)
5
Current (mA)
150
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
AH3-G

AH3-G

50 - 870 MHz IF Linear Gain Block

Qorvo's AH3-G is a high dynamic range amplifier in a low-cost surface-mount package. The combination of low noise figure and high output IP3 at the same bias point makes it ideal for receiver and transmitter applications. The device combines dependable performance with superb quality to maintain MTTF values exceeding 100 years at mounting temperatures of +85 °C. The AH3-G is available in the environmentally-friendly lead-free / green / RoHS-compliant SOT-89 package.

The broadband amplifier uses a high reliability GaAs MESFET technology and is targeted for applications where high linearity is required. In addition, the AH3-G is internally matched for 50 Ohms.

Discontinued
i
Please use TQP3M9009 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 50 to 870 MHz
  • +41 dBm OIP3
  • 3 dB noise figure
  • 13 dB gain
  • +20 dBm P1dB
  • Internally matched
  • Single +5 V supply
  • MTTF > 100 years
  • Lead-free / green / RoHS compliant
  • SOT-89 package

Typical Applications

  • CATV / DBS
  • Defense / Homeland Security
  • Fixed Wireless
  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
870
Gain (dB)
13
NF (dB)
3
OIP3 (dBm)
41
Voltage (V)
5
Current (mA)
150
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks