/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
AM1-G

AM1-G

60 - 3000 MHz Gain Block

Qorvo's AM1-G is a general-purpose gain block that offers good dynamic range and low noise figure in a low-cost surface mount package. The combination of near-constant OIP3 and low noise figure performance over frequency makes it attractive for both narrowband and broadband applications. The device combines dependable performance with superb quality to maintain MTTF values exceeding 1000 years at mounting temperatures of +85 °C and is available in the environmentally-friendly lead-free / green / RoHS-compliant SOT-89 package.

The AM1-G uses a high reliability GaAs MMIC technology and only requires DC-blocking and bypass capacitors and an inductive RF choke for operation. Internal matching provides a 50 Ohm input / output impedance minimizing the number of required external components.

The broadband MMIC amplifier is well suited for various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the AM1-G will work for other applications within the 60 to 3000 MHz frequency range such as fixed wireless.

Discontinued
i
Please use TQP3M9028 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 60 to 3000 MHz
  • 14 dB gain
  • 2.4 dB noise figure
  • +39 dBm OIP3
  • Single +3.3 V or +4.5 V supply
  • Internally matched to 50 Ohm
  • Lead-free / green / RoHS compliant
  • SOT-89 package
  • MTTF > 1000 years

Typical Applications

  • CATV / DBS
  • Defense / Homeland Security
  • Fixed Wireless
  • Industrial, Scientific and Medical (ISM)
  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
60
Frequency Max (MHz)
3,000
Gain (dB)
14
NF (dB)
2.4
OIP3 (dBm)
39
Voltage (V)
4.5
Current (mA)
78
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
AM1-G

AM1-G

60 - 3000 MHz Gain Block

Qorvo's AM1-G is a general-purpose gain block that offers good dynamic range and low noise figure in a low-cost surface mount package. The combination of near-constant OIP3 and low noise figure performance over frequency makes it attractive for both narrowband and broadband applications. The device combines dependable performance with superb quality to maintain MTTF values exceeding 1000 years at mounting temperatures of +85 °C and is available in the environmentally-friendly lead-free / green / RoHS-compliant SOT-89 package.

The AM1-G uses a high reliability GaAs MMIC technology and only requires DC-blocking and bypass capacitors and an inductive RF choke for operation. Internal matching provides a 50 Ohm input / output impedance minimizing the number of required external components.

The broadband MMIC amplifier is well suited for various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the AM1-G will work for other applications within the 60 to 3000 MHz frequency range such as fixed wireless.

Discontinued
i
Please use TQP3M9028 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 60 to 3000 MHz
  • 14 dB gain
  • 2.4 dB noise figure
  • +39 dBm OIP3
  • Single +3.3 V or +4.5 V supply
  • Internally matched to 50 Ohm
  • Lead-free / green / RoHS compliant
  • SOT-89 package
  • MTTF > 1000 years

Typical Applications

  • CATV / DBS
  • Defense / Homeland Security
  • Fixed Wireless
  • Industrial, Scientific and Medical (ISM)
  • Mobile Infrastructure

Parameters

Frequency Min (MHz)
60
Frequency Max (MHz)
3,000
Gain (dB)
14
NF (dB)
2.4
OIP3 (dBm)
39
Voltage (V)
4.5
Current (mA)
78
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks