/
Products
/
Amplifiers
/
Power Amplifiers
/
AP601-F

AP601-F

800 - 2400 MHz, 2 Watt Linear Amplifier

Qorvo's AP601-F is a high dynamic range power amplifier in a lead-free / RoHS-compliant 5x6mm power DFN SMT package. The single stage amplifier has 13.5 dB gain, while being able to achieve high performance for 800 - 2400 MHz applications with up to +32.5 dBm of compressed 1dB power.

The AP601-F uses a high reliability, high voltage InGaP / GaAs HBT process technology. The device incorporates proprietary bias circuitry to compensate for variations in linearity and current draw over temperature. The module does not require any negative bias voltage; an internal active bias allows the AP601-F to operate directly off a commonly used high voltage supply (typically +24 to +32V). An added feature allows the quiescent bias to be adjusted externally to meet specific system requirements.

The AP601-F is targeted for use as a pre-driver and driver stage amplifier in wireless infrastructure where high linearity and high efficiency is required. This combination makes the device an excellent candidate for next generation multi-carrier 3G mobile infrastructure.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/2007
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 800 to 2400 MHz
  • +32.5 dBm P1dB
  • -51 dBc ACLR @ 0.25 W PAVG
  • -55 dBc IMD3 @ 0.25 W PEP
  • 17% Efficiency @ 0.25 W PAVG
  • Internal active bias
  • Internal temp compensation
  • Capable of handling 7:1 VSWR @ 28 Vcc, 2.14 GHz, 1W CW Pout
  • Lead-free / RoHS compliant
  • 5 x 6 mm power DFN package

Typical Applications

  • Mobile Infrastructure
  • Repeaters

Parameters

Gain (dB)
15.8
Vd (V)
28
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
19 results found
All (19)= Featured
= Featured
  • Product Data Sheet

    05/2007
    Data Sheet
  • ADS Nonlinear Model

    Application Note
  • AP601 1960 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 2015 - 2025 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 2110 - 2170 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 880 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 900 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 940 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 AWR Nonlinear Model

    Application Note
  • AP60x Circuit Design Techniques and Proper Precautions During Tuning

    Application Note
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - DWG

    Package Information
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
AP601-F

AP601-F

800 - 2400 MHz, 2 Watt Linear Amplifier

Qorvo's AP601-F is a high dynamic range power amplifier in a lead-free / RoHS-compliant 5x6mm power DFN SMT package. The single stage amplifier has 13.5 dB gain, while being able to achieve high performance for 800 - 2400 MHz applications with up to +32.5 dBm of compressed 1dB power.

The AP601-F uses a high reliability, high voltage InGaP / GaAs HBT process technology. The device incorporates proprietary bias circuitry to compensate for variations in linearity and current draw over temperature. The module does not require any negative bias voltage; an internal active bias allows the AP601-F to operate directly off a commonly used high voltage supply (typically +24 to +32V). An added feature allows the quiescent bias to be adjusted externally to meet specific system requirements.

The AP601-F is targeted for use as a pre-driver and driver stage amplifier in wireless infrastructure where high linearity and high efficiency is required. This combination makes the device an excellent candidate for next generation multi-carrier 3G mobile infrastructure.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/2007
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 800 to 2400 MHz
  • +32.5 dBm P1dB
  • -51 dBc ACLR @ 0.25 W PAVG
  • -55 dBc IMD3 @ 0.25 W PEP
  • 17% Efficiency @ 0.25 W PAVG
  • Internal active bias
  • Internal temp compensation
  • Capable of handling 7:1 VSWR @ 28 Vcc, 2.14 GHz, 1W CW Pout
  • Lead-free / RoHS compliant
  • 5 x 6 mm power DFN package

Typical Applications

  • Mobile Infrastructure
  • Repeaters

Parameters

Gain (dB)
15.8
Vd (V)
28
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
19 results found
All (19)= Featured
= Featured
  • Product Data Sheet

    05/2007
    Data Sheet
  • ADS Nonlinear Model

    Application Note
  • AP601 1960 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 2015 - 2025 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 2110 - 2170 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 880 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 900 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 940 MHz Unconditionally Stable Reference Design

    Application Note
  • AP601 AWR Nonlinear Model

    Application Note
  • AP60x Circuit Design Techniques and Proper Precautions During Tuning

    Application Note
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - DWG

    Package Information
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks