/
Products
/
Active Antenna Systems
/
Beamformers
/
AWMF-0116

AWMF-0116

26 - 30 GHz Single Channel Beamformer

Qorvo's AWMF-0116 is a highly integrated silicon core chip for active steerable antenna arrays intended for satellite communications (satcom), radar and TDD/FDD applications. The device has switchable outputs and can support half-duplex operation.

Discontinued
i
Please contact Qorvo Beamforming Sales for alternate IC options.
Data Sheet BriefRev 2
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 26 to 30 GHz operation
  • Flexible configuration: single/dual antennas, external front-end
  • Tx/Rx half duplex operation
  • Single antenna for Tx and Rx
  • 6 bit phase and gain control

Typical Applications

  • Radar arrays
  • SATCOM arrays
  • TDD/FDD arrays

Parameters

Frequency Min (GHz)
26
Frequency Max (GHz)
30
Type
Transmit/Receive
Polarization
Single
Target Application
Multiple
Package Type
WLCSP
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991.g

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Data Sheet Brief

    Rev 2
    Data Sheet Brief
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Beamformers
/
AWMF-0116

AWMF-0116

26 - 30 GHz Single Channel Beamformer

Qorvo's AWMF-0116 is a highly integrated silicon core chip for active steerable antenna arrays intended for satellite communications (satcom), radar and TDD/FDD applications. The device has switchable outputs and can support half-duplex operation.

Discontinued
i
Please contact Qorvo Beamforming Sales for alternate IC options.
Data Sheet BriefRev 2
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 26 to 30 GHz operation
  • Flexible configuration: single/dual antennas, external front-end
  • Tx/Rx half duplex operation
  • Single antenna for Tx and Rx
  • 6 bit phase and gain control

Typical Applications

  • Radar arrays
  • SATCOM arrays
  • TDD/FDD arrays

Parameters

Frequency Min (GHz)
26
Frequency Max (GHz)
30
Type
Transmit/Receive
Polarization
Single
Target Application
Multiple
Package Type
WLCSP
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991.g

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Data Sheet Brief

    Rev 2
    Data Sheet Brief
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks