/
Products
/
Active Antenna Systems
/
Beamformers
/
AWMF-0159

AWMF-0159

37 - 40 GHz Dual Polarization Quad 4x2 Beamformer

Qorvo's AWMF-0159 is a highly integrated silicon quad-core dual polarization IC intended for 5G phased array applications. The IC has eight antenna ports that can be connected to four dual polarization antenna elements to support both horizontal and vertical polarizations in a phased array. Two common ports, one for each polarization, enable simultaneous processing of both polarizations. The device includes all requisite beam steering controls for phase and gain control and operates in half duplex fashion to enable a single antenna to support both Tx and Rx operation.

Gen-3 ICs provide higher linear power and lower noise figure than Gen-2 ICs and are pin and digital compatible across all mmWave 5G bands.

Discontinued
i
End of Life announced May 1, 2025 (PCN 25-0059).
Last Time Buy: December 31, 2025
Recommended replacement for new designs: AWMF-0236
Contact your local sales representative for assistance.
Data Sheet BriefRev 3
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 37 to 40 GHz operation
  • n260 3GPP band
  • Supports 4 radiating elements
  • Tx/Rx half duplex operation
  • Single antenna for Tx and Rx
  • Phase and gain control
  • Fast beam steering
  • Zero-Cal® phase/gain calibration free

Typical Applications

  • 3GPP compliant 5G communications arrays in the n260 band

Parameters

Frequency Min (GHz)
37
Frequency Max (GHz)
40
Type
Transmit/Receive
Polarization
Dual
Target Application
5G
Package Type
WLCSP
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.g

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Data Sheet Brief

    Rev 3
    Data Sheet Brief
  • Millimeter Wave Beamforming and Phased Array Basics

    White Paper
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Beamformers
/
AWMF-0159

AWMF-0159

37 - 40 GHz Dual Polarization Quad 4x2 Beamformer

Qorvo's AWMF-0159 is a highly integrated silicon quad-core dual polarization IC intended for 5G phased array applications. The IC has eight antenna ports that can be connected to four dual polarization antenna elements to support both horizontal and vertical polarizations in a phased array. Two common ports, one for each polarization, enable simultaneous processing of both polarizations. The device includes all requisite beam steering controls for phase and gain control and operates in half duplex fashion to enable a single antenna to support both Tx and Rx operation.

Gen-3 ICs provide higher linear power and lower noise figure than Gen-2 ICs and are pin and digital compatible across all mmWave 5G bands.

Discontinued
i
End of Life announced May 1, 2025 (PCN 25-0059).
Last Time Buy: December 31, 2025
Recommended replacement for new designs: AWMF-0236
Contact your local sales representative for assistance.
Data Sheet BriefRev 3
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 37 to 40 GHz operation
  • n260 3GPP band
  • Supports 4 radiating elements
  • Tx/Rx half duplex operation
  • Single antenna for Tx and Rx
  • Phase and gain control
  • Fast beam steering
  • Zero-Cal® phase/gain calibration free

Typical Applications

  • 3GPP compliant 5G communications arrays in the n260 band

Parameters

Frequency Min (GHz)
37
Frequency Max (GHz)
40
Type
Transmit/Receive
Polarization
Dual
Target Application
5G
Package Type
WLCSP
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.g

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Data Sheet Brief

    Rev 3
    Data Sheet Brief
  • Millimeter Wave Beamforming and Phased Array Basics

    White Paper
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks