/
Products
/
Active Antenna Systems
/
Beamformers
/
AWMF-0169

AWMF-0169

37 - 40 GHz Single Polarization Quad 4x1 Beamformer

Qorvo's AWMF-0169 is a highly integrated silicon quad core IC intended for 5G phased array applications. The device supports four Tx/Rx radiating elements, includes all requisite beam steering controls for phase and gain control, and operates in half duplex fashion to enable a single antenna to support both Tx and Rx operation. Additional features include gain compensation over temperature, temperature reporting, Tx power telemetry, and fast beam switching using on-chip beam weight storage registers. The device features ESD protection on all pins, operates from +1.8 V and +2.5 V supplies, and is packaged WLCSP (wafer level chip scale package) for easy flip chip installation in planar phased array antennas.

The Gen-2 5G ICs were the first 3GPP compliant commercially available ICs for 5G.

Discontinued
i
End of Life announced May 1, 2025 (PCN 25-0059).
Last Time Buy: December 31, 2025
Recommended replacement for new designs: AWMF-0236
Contact your local sales representative for assistance.
Data Sheet BriefRev 3
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 37 to 40 GHz operation
  • n260 3GPP band
  • Supports 4 radiating elements
  • Tx/Rx half duplex operation
  • Single antenna for Tx and Rx
  • Phase and gain control
  • Fast beam steering

Typical Applications

  • 3GPP compliant 5G communications arrays in the n260 band

Parameters

Frequency Min (GHz)
37
Frequency Max (GHz)
40
Type
Transmit/Receive
Polarization
Single
Target Application
5G
Package Type
WLCSP
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991.h

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Data Sheet Brief

    Rev 3
    Data Sheet Brief
  • Millimeter Wave Beamforming and Phased Array Basics

    White Paper
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Beamformers
/
AWMF-0169

AWMF-0169

37 - 40 GHz Single Polarization Quad 4x1 Beamformer

Qorvo's AWMF-0169 is a highly integrated silicon quad core IC intended for 5G phased array applications. The device supports four Tx/Rx radiating elements, includes all requisite beam steering controls for phase and gain control, and operates in half duplex fashion to enable a single antenna to support both Tx and Rx operation. Additional features include gain compensation over temperature, temperature reporting, Tx power telemetry, and fast beam switching using on-chip beam weight storage registers. The device features ESD protection on all pins, operates from +1.8 V and +2.5 V supplies, and is packaged WLCSP (wafer level chip scale package) for easy flip chip installation in planar phased array antennas.

The Gen-2 5G ICs were the first 3GPP compliant commercially available ICs for 5G.

Discontinued
i
End of Life announced May 1, 2025 (PCN 25-0059).
Last Time Buy: December 31, 2025
Recommended replacement for new designs: AWMF-0236
Contact your local sales representative for assistance.
Data Sheet BriefRev 3
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 37 to 40 GHz operation
  • n260 3GPP band
  • Supports 4 radiating elements
  • Tx/Rx half duplex operation
  • Single antenna for Tx and Rx
  • Phase and gain control
  • Fast beam steering

Typical Applications

  • 3GPP compliant 5G communications arrays in the n260 band

Parameters

Frequency Min (GHz)
37
Frequency Max (GHz)
40
Type
Transmit/Receive
Polarization
Single
Target Application
5G
Package Type
WLCSP
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991.h

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Data Sheet Brief

    Rev 3
    Data Sheet Brief
  • Millimeter Wave Beamforming and Phased Array Basics

    White Paper
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks