/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
AWMF-0218

AWMF-0218

37 - 43.5 GHz IF Up/Down Converter

Qorvo's AWMF-0218 is a highly integrated silicon frequency-conversion IC intended for 5G phased array applications. When used together with our beamformer IC products, this device enables low-cost, high-performance, and feature-rich 5G phased array systems. The half-duplex IC integrates Tx single-sideband up-conversion and Rx image-reject down-conversion functionality. An on-chip frequency multiplier simplifies board-level integration with external PLLs.

The IF up/down converter ICs are fully compatible with the respective beamformer ICs, sharing common mechanical and electrical interfaces, and designed for cascade integration from IF to antenna and back.

Consider AWMF-0236 Dual Polarization Quad 4x2 Beamformer IC for a full RF solution.

Preview
i
Data Sheet BriefRev 4
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 37 to 43.5 GHz operation
  • n260 and n259 3GPP bands
  • Flat wideband IF and RF response
  • Integrated Tx/Rx half duplex switch
  • Industry leading spectral purity
  • Fully integrated sideband and image rejection
  • Active Tx/Rx conversion gain
  • Autonomous temperature telemetry and rejection
  • On-chip x4 LO frequency multiplier
  • High Rx linearity
  • FC-CSP package

Typical Applications

  • 3GPP compliant 5G communications arrays and satcom transceivers

Parameters

Function
Single channel IF Up/Down Converter
RF Min (GHz)
37
RF Max (GHz)
43.5
IF Min (GHz)
4
IF Max (GHz)
7
LO Min (LS Injection) (GHz)
7.6
LO Max (LS Injection) (GHz)
10
LO Min (HS Injection) (GHz)
N/A
LO Max (HS Injection) (GHz)
N/A
Tx Conversion Gain (dB)
11
Rx Conversion Gain (dB)
8
Rx NF (dB)
16
OP1dB (dBm)
10
IIP3 (dBm)
11
Image Rejection (dBc)
30
Package Type
FCCSP
Package Size (mm)
5.7 x 4.5
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991.f

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Data Sheet Brief

    Rev 4
    Data Sheet Brief
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0218 Developer Kit

    Qorvo's AWMF-0218-DL developer kit includes all hardware and software required to interface to the AWMF-0218. The kit enables full evaluation and RF testing of the converter IC with user-friendly interfaces...

    Evaluation Kit
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Backhaul

Backhaul

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
AWMF-0218

AWMF-0218

37 - 43.5 GHz IF Up/Down Converter

Qorvo's AWMF-0218 is a highly integrated silicon frequency-conversion IC intended for 5G phased array applications. When used together with our beamformer IC products, this device enables low-cost, high-performance, and feature-rich 5G phased array systems. The half-duplex IC integrates Tx single-sideband up-conversion and Rx image-reject down-conversion functionality. An on-chip frequency multiplier simplifies board-level integration with external PLLs.

The IF up/down converter ICs are fully compatible with the respective beamformer ICs, sharing common mechanical and electrical interfaces, and designed for cascade integration from IF to antenna and back.

Consider AWMF-0236 Dual Polarization Quad 4x2 Beamformer IC for a full RF solution.

Preview
i
Data Sheet BriefRev 4
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 37 to 43.5 GHz operation
  • n260 and n259 3GPP bands
  • Flat wideband IF and RF response
  • Integrated Tx/Rx half duplex switch
  • Industry leading spectral purity
  • Fully integrated sideband and image rejection
  • Active Tx/Rx conversion gain
  • Autonomous temperature telemetry and rejection
  • On-chip x4 LO frequency multiplier
  • High Rx linearity
  • FC-CSP package

Typical Applications

  • 3GPP compliant 5G communications arrays and satcom transceivers

Parameters

Function
Single channel IF Up/Down Converter
RF Min (GHz)
37
RF Max (GHz)
43.5
IF Min (GHz)
4
IF Max (GHz)
7
LO Min (LS Injection) (GHz)
7.6
LO Max (LS Injection) (GHz)
10
LO Min (HS Injection) (GHz)
N/A
LO Max (HS Injection) (GHz)
N/A
Tx Conversion Gain (dB)
11
Rx Conversion Gain (dB)
8
Rx NF (dB)
16
OP1dB (dBm)
10
IIP3 (dBm)
11
Image Rejection (dBc)
30
Package Type
FCCSP
Package Size (mm)
5.7 x 4.5
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991.f

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Data Sheet Brief

    Rev 4
    Data Sheet Brief
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0218 Developer Kit

    Qorvo's AWMF-0218-DL developer kit includes all hardware and software required to interface to the AWMF-0218. The kit enables full evaluation and RF testing of the converter IC with user-friendly interfaces...

    Evaluation Kit
Results per page
10

Related Solutions

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Backhaul

Backhaul

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks