/
Products
/
Active Antenna Systems
/
IF Transceivers
/
AWMF-0224

AWMF-0224

24 - 30 GHz Dual Channel IF Transceiver

Qorvo's AWMF-0224 is the industry's first fully integrated dual channel IF up/down converter with integrated PLL/VCO LO synthesizer. The half-duplex IC integrates dual Tx single-sideband up-conversion, dual Rx image-reject down-conversion functionality, and an on-chip LO synthesizer that enables 2T2R applications within a single die. An on-chip frequency multiplier simplifies board-level integration for use with either an internal frequency synthesizer or an external PLL.

New features for this generation include on-chip selectable LO multiplication, high IF support, LO multiplexing to remove need for external switches for MIMO operation, and a high-power PA eliminating the need for an external driver IC.

Consider AWMF-0221 Dual Polarization Quad 4x2 Beamformer IC for a full RF solution.

Preview
i
Contact Qorvo Beamforming Sales for more information.
Data Sheet BriefRev 5
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 24.25 to 29.5 GHz operation
  • n258, n257, and n261 3GPP bands
  • Dual channel supporting dual polarization with a single IC
  • On-chip LO synthesizer
  • On-chip selectable LO for multiple use cases
  • FC-CSP package and small footprint for low-cost arrays
  • Offers significantly better LO phase noise than commercial off the shelf available parts

Typical Applications

  • 3GPP compliant 5G communications arrays in the n258, n257, and n261 bands

Parameters

Function
Dual channel IF up/down converter with integrated LO synthesizer
Target Application
5G
RF Min (GHz)
24.25
RF Max (GHz)
29.5
On Chip LO Multiplier
x2, x3 or x4
Package Type
FCCSP
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991.f

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Data Sheet Brief

    Rev 5
    Data Sheet Brief
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • New Transceiver IC Eases mmW 5G Front End Design

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0224 Developer Kit

    Qorvo's AWMF-0224-DL developer kit includes all hardware and software required to interface to the AWMF-0224. The kit enables full evaluation and RF testing of the converter IC with user-friendly interfaces. The...

    Evaluation Kit
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Satellite Terminals

Satellite Terminals

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
IF Transceivers
/
AWMF-0224

AWMF-0224

24 - 30 GHz Dual Channel IF Transceiver

Qorvo's AWMF-0224 is the industry's first fully integrated dual channel IF up/down converter with integrated PLL/VCO LO synthesizer. The half-duplex IC integrates dual Tx single-sideband up-conversion, dual Rx image-reject down-conversion functionality, and an on-chip LO synthesizer that enables 2T2R applications within a single die. An on-chip frequency multiplier simplifies board-level integration for use with either an internal frequency synthesizer or an external PLL.

New features for this generation include on-chip selectable LO multiplication, high IF support, LO multiplexing to remove need for external switches for MIMO operation, and a high-power PA eliminating the need for an external driver IC.

Consider AWMF-0221 Dual Polarization Quad 4x2 Beamformer IC for a full RF solution.

Preview
i
Contact Qorvo Beamforming Sales for more information.
Data Sheet BriefRev 5
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 24.25 to 29.5 GHz operation
  • n258, n257, and n261 3GPP bands
  • Dual channel supporting dual polarization with a single IC
  • On-chip LO synthesizer
  • On-chip selectable LO for multiple use cases
  • FC-CSP package and small footprint for low-cost arrays
  • Offers significantly better LO phase noise than commercial off the shelf available parts

Typical Applications

  • 3GPP compliant 5G communications arrays in the n258, n257, and n261 bands

Parameters

Function
Dual channel IF up/down converter with integrated LO synthesizer
Target Application
5G
RF Min (GHz)
24.25
RF Max (GHz)
29.5
On Chip LO Multiplier
x2, x3 or x4
Package Type
FCCSP
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991.f

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Data Sheet Brief

    Rev 5
    Data Sheet Brief
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • New Transceiver IC Eases mmW 5G Front End Design

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0224 Developer Kit

    Qorvo's AWMF-0224-DL developer kit includes all hardware and software required to interface to the AWMF-0224. The kit enables full evaluation and RF testing of the converter IC with user-friendly interfaces. The...

    Evaluation Kit
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Satellite Terminals

Satellite Terminals

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks