/
Products
/
Amplifiers
/
RF Power Transistors
/
CFH800

CFH800

0.05 - 4 GHz Low Noise, High Linearity pHEMT FET

Qorvo's CFH800 is a low-cost, high-linearity pHEMT FET that exhibits both a high intercept point and low noise figure. The device is suitable for front-end applications up to 4 GHz for high performanc receivers. The device achieves a noise figure as low as 0.50 dB with 17 dB associated gain at 1.8 GHz. It is packaged in a low-cost miniature SC70 (SOT-143) package. The discrete FET configuration of the component allows for designers to fully optimize for the RF performance and biasing condition as needed.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.5 dB Noise figure
  • 17 dB gain
  • 3V, 30 mA
  • 0.4 um gate length
  • 800 um gate width

Typical Applications

  • Base Station Receivers

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Gain (dB)
17
NF (dB)
0.5
Vd (V)
3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
CFH800

CFH800

0.05 - 4 GHz Low Noise, High Linearity pHEMT FET

Qorvo's CFH800 is a low-cost, high-linearity pHEMT FET that exhibits both a high intercept point and low noise figure. The device is suitable for front-end applications up to 4 GHz for high performanc receivers. The device achieves a noise figure as low as 0.50 dB with 17 dB associated gain at 1.8 GHz. It is packaged in a low-cost miniature SC70 (SOT-143) package. The discrete FET configuration of the component allows for designers to fully optimize for the RF performance and biasing condition as needed.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.5 dB Noise figure
  • 17 dB gain
  • 3V, 30 mA
  • 0.4 um gate length
  • 800 um gate width

Typical Applications

  • Base Station Receivers

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Gain (dB)
17
NF (dB)
0.5
Vd (V)
3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo