/
Products
/
Amplifiers
/
CATV Amplifiers
/
CGB-1089Z

CGB-1089Z

50 - 1000 MHz InGaP GaAs HBT Single-Ended CATV Amplifier

Qorvo's CGB1089Z is a high performance Single Ended Broadband InGaP/GaAs HBT MMIC CATV Amplifier. It utilizes a Darlington configuration with a 75 ohm active bias network. The active bias network provides stable current over temperature and eliminates the need for a dropping resistor. The CGB1089Z is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 75 ohm.

Discontinued
i
Product Data SheetRev D
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Broadband Performance: 50MHz to 1000 MHz
  • Very Flat Gain Response: 16dB +/- 0.4dB
  • IP2: 50dBm IP3: 35dBm at 500MHz
  • Excellent Input Return Loss: 21dB
  • Low Distortion: -77/-65dBc CTB/CSO
  • Single Fixed 5V Supply at 80mA typical
  • Robust 1000V ESD Class 1C

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
16
NF (dB)
3.5
Voltage (V)
5
Current (mA)
80
Package Type
SOT-89
Package Size (mm)
4.5 x 4.31
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1C Devices

    Application Note
  • Application Note: Calculating Junction Temperature from Thermal Resistance AN027

    Application Note
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • Tape & Reel Specification

    Tape & Reel Drawings

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
CGB-1089Z

CGB-1089Z

50 - 1000 MHz InGaP GaAs HBT Single-Ended CATV Amplifier

Qorvo's CGB1089Z is a high performance Single Ended Broadband InGaP/GaAs HBT MMIC CATV Amplifier. It utilizes a Darlington configuration with a 75 ohm active bias network. The active bias network provides stable current over temperature and eliminates the need for a dropping resistor. The CGB1089Z is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 75 ohm.

Discontinued
i
Product Data SheetRev D
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Broadband Performance: 50MHz to 1000 MHz
  • Very Flat Gain Response: 16dB +/- 0.4dB
  • IP2: 50dBm IP3: 35dBm at 500MHz
  • Excellent Input Return Loss: 21dB
  • Low Distortion: -77/-65dBc CTB/CSO
  • Single Fixed 5V Supply at 80mA typical
  • Robust 1000V ESD Class 1C

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
16
NF (dB)
3.5
Voltage (V)
5
Current (mA)
80
Package Type
SOT-89
Package Size (mm)
4.5 x 4.31
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1C Devices

    Application Note
  • Application Note: Calculating Junction Temperature from Thermal Resistance AN027

    Application Note
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • Tape & Reel Specification

    Tape & Reel Drawings

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo