/
Products
/
CLY2

CLY2

DC - 3 GHz GaAs FET

Qorvo's CLY2 is a high-breakdown voltage GaAs FET designed for PA driver applications in the 400 MHz to 3 GHz frequency range. It is ideal for portable PA applications in mobile phones and portable WLAN transceivers due to its easy matching and excellent linearity. The CLY2 exhibits +23.5 dBm output power with +3 V Vds at 1.8 GHz with an associated gain of 14.5 dB. Power added efficiencies to 55% are achievable.

Discontinued
i
End of Life announced November 13, 2015.
Last Time Buy May 20, 2016.
Please use TQP7M9102 for new designs.
Contact your local sales representative for assistance.
Product Data SheetRev C – 12/14/2005
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • For frequencies up to 3 GHz
  • Wide operating voltage range: 2 to 6 V
  • Pout: 23.5 dBm typical at VD = 3 V, f = 1.8 GHz
  • High efficiency: better than 55%
  • Nfmin 0.79 dB typical at 900 MHz
  • Low cost

Typical Applications

  • Base Stations
  • Mobile Devices
  • Wireless LAN (WLAN)

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
3,000
Gain (dB)
14.5
OP1dB (dBm)
23.5
NF (dB)
0.79
Vd (V)
3
Idq (mA)
180
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 12/14/2005
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (4.2 V @ 107 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
CLY2

CLY2

DC - 3 GHz GaAs FET

Qorvo's CLY2 is a high-breakdown voltage GaAs FET designed for PA driver applications in the 400 MHz to 3 GHz frequency range. It is ideal for portable PA applications in mobile phones and portable WLAN transceivers due to its easy matching and excellent linearity. The CLY2 exhibits +23.5 dBm output power with +3 V Vds at 1.8 GHz with an associated gain of 14.5 dB. Power added efficiencies to 55% are achievable.

Discontinued
i
End of Life announced November 13, 2015.
Last Time Buy May 20, 2016.
Please use TQP7M9102 for new designs.
Contact your local sales representative for assistance.
Product Data SheetRev C – 12/14/2005
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • For frequencies up to 3 GHz
  • Wide operating voltage range: 2 to 6 V
  • Pout: 23.5 dBm typical at VD = 3 V, f = 1.8 GHz
  • High efficiency: better than 55%
  • Nfmin 0.79 dB typical at 900 MHz
  • Low cost

Typical Applications

  • Base Stations
  • Mobile Devices
  • Wireless LAN (WLAN)

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
3,000
Gain (dB)
14.5
OP1dB (dBm)
23.5
NF (dB)
0.79
Vd (V)
3
Idq (mA)
180
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 12/14/2005
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (4.2 V @ 107 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks