/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
CMD119P3

CMD119P3

5-9 GHz (C, X Band) Low Noise Amplifier MMIC

Qorvo's CMD119P3 is a broadband GaAs MMIC low noise amplifier MMIC housed in a leadless 3x3 mm plastic surface mount (SMT) package. The CMD119P3 LNA is ideally suited for microwave radios and C and X band applications where small size and low power consumption are critical design requirements. The broadband device delivers greater than 22 dB of gain with a corresponding output 1 dB compression point of +11 dBm and a noise figure of 1.2 dB. The CMD119P3 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD119P3 amplifier is the perfect alternative to costly hybrid amplifiers.

Discontinued
i
Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Product Data SheetRev 1.4 – 05/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High gain broadband performance
  • Low current consumption
  • Pb-free RoHS compliant 3x3 QFN package
  • Single supply voltage: +3.6 V @ 30 mA
  • Ultra low noise figure
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • C Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Phased Arrays

Parameters

Frequency Min (MHz)
5,000
Frequency Max (MHz)
9,000
Gain (dB)
22
NF (dB)
1.2
OP1dB (dBm)
11
OIP3 (dBm)
21
Voltage (V)
2 to 4.5
Current (mA)
30
Package Type
Plastic QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev 1.4 – 05/2016
    Data Sheet
  • Tech Brief - Understanding High Power Pulse Recovery in GaN LNAs

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - DXF

    Package Information
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
CMD119P3

CMD119P3

5-9 GHz (C, X Band) Low Noise Amplifier MMIC

Qorvo's CMD119P3 is a broadband GaAs MMIC low noise amplifier MMIC housed in a leadless 3x3 mm plastic surface mount (SMT) package. The CMD119P3 LNA is ideally suited for microwave radios and C and X band applications where small size and low power consumption are critical design requirements. The broadband device delivers greater than 22 dB of gain with a corresponding output 1 dB compression point of +11 dBm and a noise figure of 1.2 dB. The CMD119P3 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD119P3 amplifier is the perfect alternative to costly hybrid amplifiers.

Discontinued
i
Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Product Data SheetRev 1.4 – 05/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High gain broadband performance
  • Low current consumption
  • Pb-free RoHS compliant 3x3 QFN package
  • Single supply voltage: +3.6 V @ 30 mA
  • Ultra low noise figure
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • C Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Phased Arrays

Parameters

Frequency Min (MHz)
5,000
Frequency Max (MHz)
9,000
Gain (dB)
22
NF (dB)
1.2
OP1dB (dBm)
11
OIP3 (dBm)
21
Voltage (V)
2 to 4.5
Current (mA)
30
Package Type
Plastic QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev 1.4 – 05/2016
    Data Sheet
  • Tech Brief - Understanding High Power Pulse Recovery in GaN LNAs

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - DXF

    Package Information
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks