/
Products
/
Control Products
/
Attenuators
/
CMD172

CMD172

18-40 GHz (K, Ka Band) Voltage-Variable Attenuator MMIC

Qorvo's CMD172 is a wideband, RF / Microwave GaAs MMIC absorptive Voltage-Variable Attenuator (VVA) die which operates from 18 to 40 GHz. The VVA uses a single DC control voltage of -3V to 0V to control RF signal levels over a 37 dB dynamic range. The CMD172 attenuator MMIC has an extremely low insertion loss of 1.6 dB and is a 50 ohm matched design which eliminates the need for RF port matching. The CMD172 also offers full passivation for increased reliability and moisture protection.

Discontinued
i
End of Life announced October 20, 2025 (PCN 25-0133).
Last Time Buy: April 30, 2026
Contact your local sales representative for assistance.
Product Data SheetRev B – 06/22/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2
Buy Online

Key Features

  • Low insertion loss
  • Positive gain slope
  • Small die size
  • Ultra wideband performance
  • Wide attenuation range

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement
  • Phased Arrays

Parameters

Frequency Min (MHz)
18,000
Frequency Max (MHz)
40,000
Insertion Loss (dB)
1.6
Attenuation Range (dB)
37
IP1dB (dBm)
15
IIP3 (dBm)
25
Voltage (V)
0, -3
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/22/2022
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
CMD172

CMD172

18-40 GHz (K, Ka Band) Voltage-Variable Attenuator MMIC

Qorvo's CMD172 is a wideband, RF / Microwave GaAs MMIC absorptive Voltage-Variable Attenuator (VVA) die which operates from 18 to 40 GHz. The VVA uses a single DC control voltage of -3V to 0V to control RF signal levels over a 37 dB dynamic range. The CMD172 attenuator MMIC has an extremely low insertion loss of 1.6 dB and is a 50 ohm matched design which eliminates the need for RF port matching. The CMD172 also offers full passivation for increased reliability and moisture protection.

Discontinued
i
End of Life announced October 20, 2025 (PCN 25-0133).
Last Time Buy: April 30, 2026
Contact your local sales representative for assistance.
Product Data SheetRev B – 06/22/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
2
Buy Online

Key Features

  • Low insertion loss
  • Positive gain slope
  • Small die size
  • Ultra wideband performance
  • Wide attenuation range

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement
  • Phased Arrays

Parameters

Frequency Min (MHz)
18,000
Frequency Max (MHz)
40,000
Insertion Loss (dB)
1.6
Attenuation Range (dB)
37
IP1dB (dBm)
15
IIP3 (dBm)
25
Voltage (V)
0, -3
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/22/2022
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks