/
Products
/
Frequency Converters & Sources
/
Mixers
/
CMD179C3

CMD179C3

16 - 26 GHz (Ku, K Band) Fundamental Mixer MMIC

Qorvo's CMD179C3 is a general purpose double balanced mixer MMIC in a leadless surface mount (SMT) package that can be used for up- and downconverting applications between 16 and 26 GHz. The CMD179C3 MMIC has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +9 dBm. The CMD179C3 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.

Production
i
Product Data SheetRev B – 05/14/2025
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High isolation
  • Low conversion loss
  • Passive double balanced topology
  • Pb-free RoHS compliant 3x3 mm SMT package
  • Positive gain slope
  • Wide IF bandwidth

Typical Applications

  • Electronic Warfare (EW)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Type
Fundamental
RF Min (GHz)
16
RF Max (GHz)
26
IF Min (GHz)
DC
IF Max (GHz)
9
LO Min (GHz)
16
LO Max (GHz)
26
Conversion Gain (dB)
-6.5
LO Drive (dBm)
13
IP1dB (dBm)
10
IIP3 (dBm)
17
NF (dB)
7
LO-RF Isolation (dB)
40
LO-IF Isolation (dB)
48
Package Type
Ceramic QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev B – 05/14/2025
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Package Information

    Package Information - DXF

    Package Information
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Satellite Communications

Satellite Communications

Satellite Terminals

Satellite Terminals

Test & Measurement Equipment

Test & Measurement Equipment

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Mixers
/
CMD179C3

CMD179C3

16 - 26 GHz (Ku, K Band) Fundamental Mixer MMIC

Qorvo's CMD179C3 is a general purpose double balanced mixer MMIC in a leadless surface mount (SMT) package that can be used for up- and downconverting applications between 16 and 26 GHz. The CMD179C3 MMIC has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +9 dBm. The CMD179C3 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.

Production
i
Product Data SheetRev B – 05/14/2025
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High isolation
  • Low conversion loss
  • Passive double balanced topology
  • Pb-free RoHS compliant 3x3 mm SMT package
  • Positive gain slope
  • Wide IF bandwidth

Typical Applications

  • Electronic Warfare (EW)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Type
Fundamental
RF Min (GHz)
16
RF Max (GHz)
26
IF Min (GHz)
DC
IF Max (GHz)
9
LO Min (GHz)
16
LO Max (GHz)
26
Conversion Gain (dB)
-6.5
LO Drive (dBm)
13
IP1dB (dBm)
10
IIP3 (dBm)
17
NF (dB)
7
LO-RF Isolation (dB)
40
LO-IF Isolation (dB)
48
Package Type
Ceramic QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev B – 05/14/2025
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Package Information

    Package Information - DXF

    Package Information
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Satellite Communications

Satellite Communications

Satellite Terminals

Satellite Terminals

Test & Measurement Equipment

Test & Measurement Equipment

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks