/
Products
/
Frequency Converters & Sources
/
Mixers
/
CMD181

CMD181

26 - 45 GHz (K, Ka, Q Band) Fundamental Mixer

Qorvo's CMD181 is a general purpose double balanced mixer die that can be used for up- and downconverting applications between 26 and 45 GHz. The CMD181 has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +15 dBm. The CMD181 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.

Last Time Buy
i
End of Life announced February 5, 2026 (PCN 26-0014).
Last Time Buy: August 15, 2026
Contact your local sales representative for assistance.
Product Data SheetRev A – 06/07/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
75
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
75
Buy Online

Key Features

  • High isolation
  • Low conversion loss
  • Passive double balanced topology
  • Small die size
  • Wide IF bandwidth

Typical Applications

  • Electronic Warfare (EW)
  • Ka Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Type
Fundamental
RF Min (GHz)
26
RF Max (GHz)
45
IF Min (GHz)
DC
IF Max (GHz)
12
LO Min (GHz)
26
LO Max (GHz)
45
Conversion Gain (dB)
-6.5
LO Drive (dBm)
17
IP1dB (dBm)
22
IIP3 (dBm)
22
LO-RF Isolation (dB)
37
LO-IF Isolation (dB)
29
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/07/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Mixers
/
CMD181

CMD181

26 - 45 GHz (K, Ka, Q Band) Fundamental Mixer

Qorvo's CMD181 is a general purpose double balanced mixer die that can be used for up- and downconverting applications between 26 and 45 GHz. The CMD181 has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +15 dBm. The CMD181 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.

Last Time Buy
i
End of Life announced February 5, 2026 (PCN 26-0014).
Last Time Buy: August 15, 2026
Contact your local sales representative for assistance.
Product Data SheetRev A – 06/07/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
75
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
75
Buy Online

Key Features

  • High isolation
  • Low conversion loss
  • Passive double balanced topology
  • Small die size
  • Wide IF bandwidth

Typical Applications

  • Electronic Warfare (EW)
  • Ka Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Type
Fundamental
RF Min (GHz)
26
RF Max (GHz)
45
IF Min (GHz)
DC
IF Max (GHz)
12
LO Min (GHz)
26
LO Max (GHz)
45
Conversion Gain (dB)
-6.5
LO Drive (dBm)
17
IP1dB (dBm)
22
IIP3 (dBm)
22
LO-RF Isolation (dB)
37
LO-IF Isolation (dB)
29
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/07/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks