/
Products
/
CMD214

CMD214

24-36 GHz (K, Ka Band) Active Frequency Doubler MMIC

Qorvo's CMD214 die is a broadband MMIC GaAs x2 active frequency multiplier. When driven by a +13dBm signal, the multiplier provides +17 dBm output power from 24 to 36 GHz. The Fo and 3Fo isolations are >32 dBc and >25 dBc respectively at 26 GHz. The CMD214 multiplier MMIC is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.

Discontinued
i
End of Life announced February 15, 2023 (PCN 23-0028).
Last Time Buy: August 31, 2023
Recommended replacement for new designs: CMD256, CMD227
Contact your local sales representative for assistance.
Product Data SheetRev A – 06/08/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Broadband performance
  • Excellent Fo isolation
  • High output power
  • Positive gain slope
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • K Band Radar
  • Ka Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Input Freq Min (GHz)
12
Input Freq Max (GHz)
18
RF Output Min (GHz)
24
RF Output Max (GHz)
36
Gain (dB)
5
Output Power (dBm)
17
Fo Isolation (dB)
32
Voltage (V)
5
Current (mA)
40
Package Type
Die
Package Size (mm)
1.8 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/08/2022
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
CMD214

CMD214

24-36 GHz (K, Ka Band) Active Frequency Doubler MMIC

Qorvo's CMD214 die is a broadband MMIC GaAs x2 active frequency multiplier. When driven by a +13dBm signal, the multiplier provides +17 dBm output power from 24 to 36 GHz. The Fo and 3Fo isolations are >32 dBc and >25 dBc respectively at 26 GHz. The CMD214 multiplier MMIC is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.

Discontinued
i
End of Life announced February 15, 2023 (PCN 23-0028).
Last Time Buy: August 31, 2023
Recommended replacement for new designs: CMD256, CMD227
Contact your local sales representative for assistance.
Product Data SheetRev A – 06/08/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Broadband performance
  • Excellent Fo isolation
  • High output power
  • Positive gain slope
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • K Band Radar
  • Ka Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Input Freq Min (GHz)
12
Input Freq Max (GHz)
18
RF Output Min (GHz)
24
RF Output Max (GHz)
36
Gain (dB)
5
Output Power (dBm)
17
Fo Isolation (dB)
32
Voltage (V)
5
Current (mA)
40
Package Type
Die
Package Size (mm)
1.8 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/08/2022
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo