/
Products
/
Amplifiers
/
Power Amplifiers
/
CMD217

CMD217

28-32 GHz (Ka Band) GaN Power Amplifier MMIC

Qorvo's CMD217 is a 8.5 W RF / Microwave GaN MMIC power amplifier die ideally suited for Ka band communications systems where high power and high linearity are indispensable design requirements. This device delivers greater than 20 dB of gain with a corresponding output 1 dB compression point of +36.7 dBm and a saturated output power of +39.3 dBm at 35% power added efficiency. The CMD217 amplifier is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD217 also offers full passivation for increased reliability and moisture protection.

Discontinued
i
End of Life announced December 16, 2021 (PCN 21-0258).
Last Time Buy: June 27, 2022
Recommended replacement for new designs: QPA2210D
Contact your local sales representative for assistance.
Product Data SheetRev 1.7 – 03/2020
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Excellent efficiency
  • High linearity
  • High Power
  • Positive gain slope
  • Small die size

Typical Applications

  • Ka Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Frequency Min (GHz)
28
Frequency Max (GHz)
32
Psat (dBm)
39.3
Gain (dB)
20
Vd (V)
28
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev 1.7 – 03/2020
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
CMD217

CMD217

28-32 GHz (Ka Band) GaN Power Amplifier MMIC

Qorvo's CMD217 is a 8.5 W RF / Microwave GaN MMIC power amplifier die ideally suited for Ka band communications systems where high power and high linearity are indispensable design requirements. This device delivers greater than 20 dB of gain with a corresponding output 1 dB compression point of +36.7 dBm and a saturated output power of +39.3 dBm at 35% power added efficiency. The CMD217 amplifier is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD217 also offers full passivation for increased reliability and moisture protection.

Discontinued
i
End of Life announced December 16, 2021 (PCN 21-0258).
Last Time Buy: June 27, 2022
Recommended replacement for new designs: QPA2210D
Contact your local sales representative for assistance.
Product Data SheetRev 1.7 – 03/2020
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Excellent efficiency
  • High linearity
  • High Power
  • Positive gain slope
  • Small die size

Typical Applications

  • Ka Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Frequency Min (GHz)
28
Frequency Max (GHz)
32
Psat (dBm)
39.3
Gain (dB)
20
Vd (V)
28
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev 1.7 – 03/2020
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo