/
Products
/
Frequency Converters & Sources
/
Multipliers
/
CMD225

CMD225

4 - 8 GHz (C Band) Passive Frequency Doubler Multiplier MMIC

Qorvo's CMD225 die is a broadband MMIC GaAs MMIC x2 passive frequency doubler / multiplier. When driven by a +15 dBm signal, this MMIC multiplier provides 12 dB conversion loss at an output frequency of 12 GHz. The Fo and 3Fo isolations are >48 dBc and >51 dBc respectively. The CMD225 multiplier MMIC is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.

 
Last Time Buy
i
End of Life announced February 5, 2026 (PCN 26-0014).
Last Time Buy: August 15, 2026
Contact your local sales representative for assistance.
Product Data SheetRev A – 06/10/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Broadband performance
  • Excellent Fo isolation
  • Low conversion loss
  • No bias required
  • Positive gain slope
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • C Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Input Freq Min (GHz)
4
Input Freq Max (GHz)
8
RF Output Min (GHz)
8
RF Output Max (GHz)
16
Input Power (dBm)
15
Conversion Gain (dB)
-12
Fo Isolation (dB)
48
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/10/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Multipliers
/
CMD225

CMD225

4 - 8 GHz (C Band) Passive Frequency Doubler Multiplier MMIC

Qorvo's CMD225 die is a broadband MMIC GaAs MMIC x2 passive frequency doubler / multiplier. When driven by a +15 dBm signal, this MMIC multiplier provides 12 dB conversion loss at an output frequency of 12 GHz. The Fo and 3Fo isolations are >48 dBc and >51 dBc respectively. The CMD225 multiplier MMIC is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.

 
Last Time Buy
i
End of Life announced February 5, 2026 (PCN 26-0014).
Last Time Buy: August 15, 2026
Contact your local sales representative for assistance.
Product Data SheetRev A – 06/10/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Broadband performance
  • Excellent Fo isolation
  • Low conversion loss
  • No bias required
  • Positive gain slope
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • C Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Input Freq Min (GHz)
4
Input Freq Max (GHz)
8
RF Output Min (GHz)
8
RF Output Max (GHz)
16
Input Power (dBm)
15
Conversion Gain (dB)
-12
Fo Isolation (dB)
48
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/10/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks