/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
CMD228

CMD228

2-6 GHz (S, C Band) Low Noise Amplifier MMIC

Qorvo's CMD228 is a broadband GaAs MMIC low noise amplifier ideally suited for S and C band microwave radios where small size and low power consumption are critical design requirments. The broadband device delivers 30 dB of gain with a corresponding output 1 dB compression point of +12 dBm and a noise figure of 1.2 dB. The CMD228 Low Noise Amplifier MMIC is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD228 also offers full passivation for increased reliability and moisture protection.

Discontinued
i
Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Product Data SheetRev 1.1 – 06/2016
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • All positive bias
  • High gain broadband performance
  • Low current consumption
  • Low noise figure
  • Small die size
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • S Band Radar
  • C Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Phased Arrays

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
6,000
Gain (dB)
30
NF (dB)
1.2
OP1dB (dBm)
12
OIP3 (dBm)
23
Voltage (V)
3 to 5
Current (mA)
45
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • CMDS Application Note 103 - Biasing Scheme for Dual Positive Supply Amplifier MMICs

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev 1.1 – 06/2016
    Data Sheet
  • Tech Brief - Simplify Amplifier Biasing Using Positive Bias pHEMT MMICs

    Application Note
  • Tech Brief - Understanding High Power Pulse Recovery in GaN LNAs

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
CMD228

CMD228

2-6 GHz (S, C Band) Low Noise Amplifier MMIC

Qorvo's CMD228 is a broadband GaAs MMIC low noise amplifier ideally suited for S and C band microwave radios where small size and low power consumption are critical design requirments. The broadband device delivers 30 dB of gain with a corresponding output 1 dB compression point of +12 dBm and a noise figure of 1.2 dB. The CMD228 Low Noise Amplifier MMIC is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD228 also offers full passivation for increased reliability and moisture protection.

Discontinued
i
Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Product Data SheetRev 1.1 – 06/2016
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • All positive bias
  • High gain broadband performance
  • Low current consumption
  • Low noise figure
  • Small die size
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • S Band Radar
  • C Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Phased Arrays

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
6,000
Gain (dB)
30
NF (dB)
1.2
OP1dB (dBm)
12
OIP3 (dBm)
23
Voltage (V)
3 to 5
Current (mA)
45
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • CMDS Application Note 103 - Biasing Scheme for Dual Positive Supply Amplifier MMICs

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev 1.1 – 06/2016
    Data Sheet
  • Tech Brief - Simplify Amplifier Biasing Using Positive Bias pHEMT MMICs

    Application Note
  • Tech Brief - Understanding High Power Pulse Recovery in GaN LNAs

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks