/
Products
/
Switches
/
RF Switches
/
CMD235

CMD235

DC-18 GHz (L, S, C, X, Ku Band) SP5T Non-reflective Switch MMIC

Qorvo's CMD235 is a broadband MMIC SP5T switch in die form. The CMD235 covers DC to 18 GHz and offer low insertion loss of 2.2 dB and high isolation of 30 to 50 dB (depending on port) at 10 GHz. The switch also includes an on board binary decoder circuit which reduces the number of required logic control lines from five to three. The CMD235 operates using voltage control logic lines of 0/-5 V and consumes minimal DC current.

Discontinued
i
End of Life announced October 20, 2025 (PCN 25-0133).
Last Time Buy: April 30, 2026
Contact your local sales representative for assistance.
Product Data Sheet02/08/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Broadband design: DC to 18 GHz
  • Low insertion loss of 2.2 dB at 10 GHz
  • High isolation of 30 to 50 dB at 10 GHz
  • Non-reflective design
  • Integrated 3:8 TTL decoder
  • All OFF state included

Typical Applications

  • Multiplexing
  • Signal routing
  • Signal termination
  • Antenna array

Parameters

Switch Type
SP5T
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
DC
Frequency Max (MHz)
18,000
Insertion Loss (dB)
2.8
Isolation (dB)
35
Switching Speed (ns)
60
IIP3 (dBm)
36
IP0.1dB (dBm)
18
Voltage (V)
0, -5
Current (mA)
Bias Current, Iss - 7 mA
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/08/2021
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
CMD235

CMD235

DC-18 GHz (L, S, C, X, Ku Band) SP5T Non-reflective Switch MMIC

Qorvo's CMD235 is a broadband MMIC SP5T switch in die form. The CMD235 covers DC to 18 GHz and offer low insertion loss of 2.2 dB and high isolation of 30 to 50 dB (depending on port) at 10 GHz. The switch also includes an on board binary decoder circuit which reduces the number of required logic control lines from five to three. The CMD235 operates using voltage control logic lines of 0/-5 V and consumes minimal DC current.

Discontinued
i
End of Life announced October 20, 2025 (PCN 25-0133).
Last Time Buy: April 30, 2026
Contact your local sales representative for assistance.
Product Data Sheet02/08/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Broadband design: DC to 18 GHz
  • Low insertion loss of 2.2 dB at 10 GHz
  • High isolation of 30 to 50 dB at 10 GHz
  • Non-reflective design
  • Integrated 3:8 TTL decoder
  • All OFF state included

Typical Applications

  • Multiplexing
  • Signal routing
  • Signal termination
  • Antenna array

Parameters

Switch Type
SP5T
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
DC
Frequency Max (MHz)
18,000
Insertion Loss (dB)
2.8
Isolation (dB)
35
Switching Speed (ns)
60
IIP3 (dBm)
36
IP0.1dB (dBm)
18
Voltage (V)
0, -5
Current (mA)
Bias Current, Iss - 7 mA
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/08/2021
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks