/
Products
/
Switches
/
RF Switches
/
CMD235C4

CMD235C4

DC-18 GHz (L, S, C, X, Ku Band) SP5T Non-reflective Switch MMIC

Qorvo's CMD235C4 is a broadband RF / Microwave MMIC SP5T switch housed in a leadless 4x4 mm surface mount (SMT) package. The CMD235C4 covers DC to 18 GHz and offers a low insertion loss of 2.5 dB and high isolation of 40 dB at 10 GHz. The switch also includes an on board binary decoder circuit which reduces the number of required logic control lines from five to three. The CMD235C4 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and consumes little DC current.

Discontinued
i
End of Life announced October 20, 2025 (PCN 25-0133).
Last Time Buy: April 30, 2026
Contact your local sales representative for assistance.
Product Data SheetRev A – 05/19/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High isolation
  • Integrated 2:4 TTL decoder
  • Low loss broadband performance
  • Non-reflective design
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Positive gain slope

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Switch Type
SP5T
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
DC
Frequency Max (MHz)
18,000
Insertion Loss (dB)
2.5
Isolation (dB)
40
Switching Speed (ns)
66
IIP3 (dBm)
36@ DC-6GHz, 36@DC-15GHz, 36@DC-18GHz
IP0.1dB (dBm)
20
Voltage (V)
0, -5
Current (mA)
Low State - 1mA, High State - 1uA
Package Type
Ceramic QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev A – 05/19/2022
    Data Sheet
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - DXF

    Package Information
  • S-Parameters

    S-Parameters (Insertion Loss)

    S-Parameters
  • S-Parameters

    S-Parameters (Isolation)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
CMD235C4

CMD235C4

DC-18 GHz (L, S, C, X, Ku Band) SP5T Non-reflective Switch MMIC

Qorvo's CMD235C4 is a broadband RF / Microwave MMIC SP5T switch housed in a leadless 4x4 mm surface mount (SMT) package. The CMD235C4 covers DC to 18 GHz and offers a low insertion loss of 2.5 dB and high isolation of 40 dB at 10 GHz. The switch also includes an on board binary decoder circuit which reduces the number of required logic control lines from five to three. The CMD235C4 switch MMIC operates using complementary control voltage logic lines of 0/-5 V and consumes little DC current.

Discontinued
i
End of Life announced October 20, 2025 (PCN 25-0133).
Last Time Buy: April 30, 2026
Contact your local sales representative for assistance.
Product Data SheetRev A – 05/19/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High isolation
  • Integrated 2:4 TTL decoder
  • Low loss broadband performance
  • Non-reflective design
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Positive gain slope

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Switch Type
SP5T
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
DC
Frequency Max (MHz)
18,000
Insertion Loss (dB)
2.5
Isolation (dB)
40
Switching Speed (ns)
66
IIP3 (dBm)
36@ DC-6GHz, 36@DC-15GHz, 36@DC-18GHz
IP0.1dB (dBm)
20
Voltage (V)
0, -5
Current (mA)
Low State - 1mA, High State - 1uA
Package Type
Ceramic QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev A – 05/19/2022
    Data Sheet
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - DXF

    Package Information
  • S-Parameters

    S-Parameters (Insertion Loss)

    S-Parameters
  • S-Parameters

    S-Parameters (Isolation)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks