/
Products
/
Amplifiers
/
Low Phase Noise Amplifiers
/
CMD246

CMD246

8 - 22 GHz (X, Ku, K Band) Low Phase Noise Amplifier MMIC

Qorvo's CMD246 is a wideband (C, X, Ku, K band) GaAs MMIC low phase noise RF / Microwave amplifier (LPNA) ideally suited for military, space, and communications systems. At 16 GHz, the amplifier delivers 17 dB of gain, a saturated output power of +18 dBm and a noise figure of 3.5 dB. Also with an input signal of 10 GHz the amplifier provides low phase noise performance of -165 dBc/Hz at 10 kHz offset. The CMD246 MMIC is a 50 ohm matched design which eliminates the need for RF port matching. The CMD246 also offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev A – 06/01/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Low power consumption
  • Small die size
  • Wide bandwidth
  • Low Phase Noise
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • X Band Radar
  • Ku Band Radar
  • K Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Frequency Min (GHz)
8
Frequency Max (GHz)
22
Gain (dB)
17
Phase Noise (dBc/Hz)
-165
Psat (dBm)
18
OIP3 (dBm)
25
Vd (V)
3 to 5
Vg (V)
3
Current (mA)
48
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • CMDS Application Note 103 - Biasing Scheme for Dual Positive Supply Amplifier MMICs

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev A – 06/01/2022
    Data Sheet
  • Tech Brief - Addressing Phase Noise Challenges in Radar and Communication Systems

    Application Note
  • Tech Brief - Simplify Amplifier Biasing Using Positive Bias pHEMT MMICs

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Digital Receivers

Digital Receivers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Low Phase Noise Amplifiers
/
CMD246

CMD246

8 - 22 GHz (X, Ku, K Band) Low Phase Noise Amplifier MMIC

Qorvo's CMD246 is a wideband (C, X, Ku, K band) GaAs MMIC low phase noise RF / Microwave amplifier (LPNA) ideally suited for military, space, and communications systems. At 16 GHz, the amplifier delivers 17 dB of gain, a saturated output power of +18 dBm and a noise figure of 3.5 dB. Also with an input signal of 10 GHz the amplifier provides low phase noise performance of -165 dBc/Hz at 10 kHz offset. The CMD246 MMIC is a 50 ohm matched design which eliminates the need for RF port matching. The CMD246 also offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev A – 06/01/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Low power consumption
  • Small die size
  • Wide bandwidth
  • Low Phase Noise
  • Positive bias

Typical Applications

  • Electronic Warfare (EW)
  • X Band Radar
  • Ku Band Radar
  • K Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Frequency Min (GHz)
8
Frequency Max (GHz)
22
Gain (dB)
17
Phase Noise (dBc/Hz)
-165
Psat (dBm)
18
OIP3 (dBm)
25
Vd (V)
3 to 5
Vg (V)
3
Current (mA)
48
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • CMDS Application Note 103 - Biasing Scheme for Dual Positive Supply Amplifier MMICs

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev A – 06/01/2022
    Data Sheet
  • Tech Brief - Addressing Phase Noise Challenges in Radar and Communication Systems

    Application Note
  • Tech Brief - Simplify Amplifier Biasing Using Positive Bias pHEMT MMICs

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Digital Receivers

Digital Receivers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks