/
Products
/
Control Products
/
Attenuators
/
CMD280

CMD280

DC-30 GHz (L, S, C, X, Ku, K, Ka Band) 5-bit Digital Attenuator

Qorvo's CMD280 is negative controlled, wideband GaAs MMIC 5-bit digital attenuator die which operates from DC to 30 GHz. Each bit of the attenuator is controlled by a single voltage of either 0 V or -5 V. The attenuator bit values are 0.5 (LSB), 1, 2, 4, and 8 dB, for a total attenuation of 15.5 dB. The CMD280 has a low insertion loss of 3 dB at 10 GHz and the attenuation accuracy is typically 0.1 dB step error. The CMD280 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD280 offers full passivation for increased reliability and moisture protection.

Discontinued
i
End of Life announced January 30, 2024 (PCN 24-0005).
Last Time Buy: August 10, 2024
Contact your local sales representative for assistance.
Product Data SheetRev D – 03/17/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Ultra wideband performance
  • Low insertion loss
  • Wide attenuation range
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement
  • Phased Arrays

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
30,000
Insertion Loss (dB)
3
Attenuation Range (dB)
15.5
IP0.1dB (dBm)
24
IIP3 (dBm)
42
Interface
Parallel
Bits
5
Step Size (dB)
0.5
Voltage (V)
-5
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/17/2026
    Data Sheet
Results per page
10

Design Resources

Filters
7 results found
All (7)= Featured
= Featured
  • S-Parameters

    S-Parameters (0.5 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (1 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (15.5 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (2 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (4 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (8 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (Reference State)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
CMD280

CMD280

DC-30 GHz (L, S, C, X, Ku, K, Ka Band) 5-bit Digital Attenuator

Qorvo's CMD280 is negative controlled, wideband GaAs MMIC 5-bit digital attenuator die which operates from DC to 30 GHz. Each bit of the attenuator is controlled by a single voltage of either 0 V or -5 V. The attenuator bit values are 0.5 (LSB), 1, 2, 4, and 8 dB, for a total attenuation of 15.5 dB. The CMD280 has a low insertion loss of 3 dB at 10 GHz and the attenuation accuracy is typically 0.1 dB step error. The CMD280 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD280 offers full passivation for increased reliability and moisture protection.

Discontinued
i
End of Life announced January 30, 2024 (PCN 24-0005).
Last Time Buy: August 10, 2024
Contact your local sales representative for assistance.
Product Data SheetRev D – 03/17/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Ultra wideband performance
  • Low insertion loss
  • Wide attenuation range
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement
  • Phased Arrays

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
30,000
Insertion Loss (dB)
3
Attenuation Range (dB)
15.5
IP0.1dB (dBm)
24
IIP3 (dBm)
42
Interface
Parallel
Bits
5
Step Size (dB)
0.5
Voltage (V)
-5
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/17/2026
    Data Sheet
Results per page
10

Design Resources

Filters
7 results found
All (7)= Featured
= Featured
  • S-Parameters

    S-Parameters (0.5 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (1 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (15.5 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (2 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (4 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (8 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (Reference State)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks