/
Products
/
Amplifiers
/
Power Amplifiers
/
CMD291

CMD291

16 - 24 GHz (Ku, K Band) Driver Amplifier

Qorvo's CMD291 is a wideband GaAs MMIC driver amplifier die which operates from 16 to 24 GHz. The broadband device is ideally suited for applications requiring high dynamic range. The CMD291 delivers 23 dB of gain with a corresponding output 1 dB compression point of +25.5 dBm and output IP3 of 32 dBm at 20 GHz. The amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD291 offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev B – 06/21/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
72
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
72
Buy Online

Key Features

  • Wideband performance
  • High gain
  • High linearity
  • HMC498 replacement
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Frequency Min (GHz)
16
Frequency Max (GHz)
24
Psat (dBm)
N/A
Gain (dB)
23
PAE (%)
N/A
Vd (V)
3 to 5
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • CMDS Application Note 107 - A Bias Sequencing Circuit for Amplifiers Requiring a Negative Gate Voltage

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev B – 06/21/2022
    Data Sheet
  • Tech Brief - Simplify Amplifier Biasing Using Positive Bias pHEMT MMICs

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Signal Jammers

Signal Jammers

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
CMD291

CMD291

16 - 24 GHz (Ku, K Band) Driver Amplifier

Qorvo's CMD291 is a wideband GaAs MMIC driver amplifier die which operates from 16 to 24 GHz. The broadband device is ideally suited for applications requiring high dynamic range. The CMD291 delivers 23 dB of gain with a corresponding output 1 dB compression point of +25.5 dBm and output IP3 of 32 dBm at 20 GHz. The amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD291 offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev B – 06/21/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
72
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
72
Buy Online

Key Features

  • Wideband performance
  • High gain
  • High linearity
  • HMC498 replacement
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Frequency Min (GHz)
16
Frequency Max (GHz)
24
Psat (dBm)
N/A
Gain (dB)
23
PAE (%)
N/A
Vd (V)
3 to 5
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • CMDS Application Note 107 - A Bias Sequencing Circuit for Amplifiers Requiring a Negative Gate Voltage

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev B – 06/21/2022
    Data Sheet
  • Tech Brief - Simplify Amplifier Biasing Using Positive Bias pHEMT MMICs

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Signal Jammers

Signal Jammers

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks