/
Products
/
Amplifiers
/
Power Amplifiers
/
CMD291P4

CMD291P4

16 - 24 GHz (Ku and K-band) Driver Amplifier

Qorvo's CMD291P4 is a wideband GaAs MMIC driver amplifier housed in a leadless 4x4 mm surface mount package. The broadband device operates from 16 to 24 GHz and is ideally suited for applications requiring high dynamic range. The CMD291P4 delivers 22 dB of gain with a corresponding output 1 dB compression point of +25.5 dBm and output IP3 of 31.5 dBm at 20 GHz. The CMD291P4 includes on chip blocking capacitors and is internally matched to 50 ohms which eliminates the need for external DC blocks and RF port.

Production
i
Product Data SheetRev B – 06/08/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
104
Buy Online
RFMW
92
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
104
Buy Online
RFMW
92
Buy Online

Key Features

  • Wide bandwidth
  • High gain
  • High linearity
  • HMC498LC4 replacement
  • Pb-free RoHS compliant 4x4 QFN package

Typical Applications

  • Electronic Warfare (EW)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Frequency Min (GHz)
16
Frequency Max (GHz)
24
Psat (dBm)
N/A
Gain (dB)
23
PAE (%)
N/A
Vd (V)
5
Package Type
Plastic QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev B – 06/08/2022
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Signal Jammers

Signal Jammers

Radar

Radar

Military Radio

Military Radio

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Satellite Communications

Satellite Communications

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
CMD291P4

CMD291P4

16 - 24 GHz (Ku and K-band) Driver Amplifier

Qorvo's CMD291P4 is a wideband GaAs MMIC driver amplifier housed in a leadless 4x4 mm surface mount package. The broadband device operates from 16 to 24 GHz and is ideally suited for applications requiring high dynamic range. The CMD291P4 delivers 22 dB of gain with a corresponding output 1 dB compression point of +25.5 dBm and output IP3 of 31.5 dBm at 20 GHz. The CMD291P4 includes on chip blocking capacitors and is internally matched to 50 ohms which eliminates the need for external DC blocks and RF port.

Production
i
Product Data SheetRev B – 06/08/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
104
Buy Online
RFMW
92
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
104
Buy Online
RFMW
92
Buy Online

Key Features

  • Wide bandwidth
  • High gain
  • High linearity
  • HMC498LC4 replacement
  • Pb-free RoHS compliant 4x4 QFN package

Typical Applications

  • Electronic Warfare (EW)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Satellite Communications (Satcom)

Parameters

Frequency Min (GHz)
16
Frequency Max (GHz)
24
Psat (dBm)
N/A
Gain (dB)
23
PAE (%)
N/A
Vd (V)
5
Package Type
Plastic QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • CMDS Application Note 101 - Carrier Tape and Reel Dimensions and Devices Orientation

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 102 - Solder Reflow Profiles for Standard and Lead-Free SMT Packages

    Rev A – 06/2020
    Application Note
  • CMDS Application Note 105 - Recommended Land Patterns for QFN Devices

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev B – 06/08/2022
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Signal Jammers

Signal Jammers

Radar

Radar

Military Radio

Military Radio

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Satellite Communications

Satellite Communications

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks