/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
CMD299

CMD299

18 - 40 GHz (K, Ka Band) Low Noise Amplifier

Qorvo's CMD299 is a highly efficient GaAs MMIC low noise amplifier ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for 30 GHz and delivers greater than 17 dB of gain with a corresponding noise figure of 3.5 dB and output 1 dB compression point of +7 dBm. The CMD299 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD299 offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev B – 06/21/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
33
Buy Online
RFMW
119
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
33
Buy Online
RFMW
119
Buy Online

Key Features

  • Low noise performance
  • Wide bandwidth
  • All positive supply voltages
  • Low current consumption
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • K Band Radar
  • Ka Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement
  • Phased Arrays

Parameters

Frequency Min (MHz)
18,000
Frequency Max (MHz)
40,000
Gain (dB)
17
NF (dB)
3.5
OP1dB (dBm)
8
OIP3 (dBm)
17
Voltage (V)
3
Current (mA)
33
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/21/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Digital Receivers

Digital Receivers

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
CMD299

CMD299

18 - 40 GHz (K, Ka Band) Low Noise Amplifier

Qorvo's CMD299 is a highly efficient GaAs MMIC low noise amplifier ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for 30 GHz and delivers greater than 17 dB of gain with a corresponding noise figure of 3.5 dB and output 1 dB compression point of +7 dBm. The CMD299 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD299 offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev B – 06/21/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
33
Buy Online
RFMW
119
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
33
Buy Online
RFMW
119
Buy Online

Key Features

  • Low noise performance
  • Wide bandwidth
  • All positive supply voltages
  • Low current consumption
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • K Band Radar
  • Ka Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement
  • Phased Arrays

Parameters

Frequency Min (MHz)
18,000
Frequency Max (MHz)
40,000
Gain (dB)
17
NF (dB)
3.5
OP1dB (dBm)
8
OIP3 (dBm)
17
Voltage (V)
3
Current (mA)
33
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 06/21/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Digital Receivers

Digital Receivers

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks