/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
CMD319C3

CMD319C3

8 - 12 GHz Ultra Low Noise Amplifier

Qorvo's CMD319C3 is a broadband MMIC low noise amplifier housed in a leadless 3x3 mm surface mount package. The CMD319C3 is ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for broadband performance and delivers 20 dB of gain with a corresponding noise figure of 0.92 dB at 10 GHz. The CMD319C3 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.

Production
i
Product Data SheetRev G – 01/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Ultra low noise figure
  • High gain broadband performance
  • Low power dissipation
  • Pb-free RoHS compliant 3x3 QFN package

Typical Applications

  • Electronic Warfare (EW)
  • X Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Phased Arrays

Parameters

Frequency Min (MHz)
8,000
Frequency Max (MHz)
12,000
Gain (dB)
20
NF (dB)
0.92
OP1dB (dBm)
16
OIP3 (dBm)
22
Voltage (V)
3
Current (mA)
30
Package Type
Ceramic QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • CMDS Application Note 103 - Biasing Scheme for Dual Positive Supply Amplifier MMICs

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev G – 01/2025
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Board Files

    DXF File

    Evaluation Board Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Digital Receivers

Digital Receivers

Space Communications

Space Communications

Satellite Communications

Satellite Communications

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
CMD319C3

CMD319C3

8 - 12 GHz Ultra Low Noise Amplifier

Qorvo's CMD319C3 is a broadband MMIC low noise amplifier housed in a leadless 3x3 mm surface mount package. The CMD319C3 is ideally suited for EW and communications systems where small size and low power consumption are needed. The device is optimized for broadband performance and delivers 20 dB of gain with a corresponding noise figure of 0.92 dB at 10 GHz. The CMD319C3 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.

Production
i
Product Data SheetRev G – 01/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Ultra low noise figure
  • High gain broadband performance
  • Low power dissipation
  • Pb-free RoHS compliant 3x3 QFN package

Typical Applications

  • Electronic Warfare (EW)
  • X Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Phased Arrays

Parameters

Frequency Min (MHz)
8,000
Frequency Max (MHz)
12,000
Gain (dB)
20
NF (dB)
0.92
OP1dB (dBm)
16
OIP3 (dBm)
22
Voltage (V)
3
Current (mA)
30
Package Type
Ceramic QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • CMDS Application Note 103 - Biasing Scheme for Dual Positive Supply Amplifier MMICs

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev G – 01/2025
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Board Files

    DXF File

    Evaluation Board Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Digital Receivers

Digital Receivers

Space Communications

Space Communications

Satellite Communications

Satellite Communications

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks