/
Products
/
Control Products
/
Attenuators
/
CMD325

CMD325

DC - 30 GHz 6-bit Digital Attenuator

Qorvo's CMD325 is negative controlled, wideband GaAs MMIC 6-bit digital attenuator die which operates from DC to 30 GHz. Each bit of the attenuator is controlled by a single voltage of either 0 V or -5 V. The attenuator bit values are 0.5 (LSB), 1, 2, 4, 8 and 16 dB, for a total attenuation of 31.5 dB. The CMD325 has a low insertion loss of 4 dB at 12 GHz and the attenuation accuracy is typically 0.2 dB step error. The CMD325 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD325 offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev C – 06/20/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Ultra wideband performance
  • Low insertion loss
  • Wide attenuation range
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement
  • Phased Arrays

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
30,000
Insertion Loss (dB)
4
Attenuation Range (dB)
31.5
IP0.1dB (dBm)
N/A
IIP3 (dBm)
40
Interface
Parallel
Bits
6
Step Size (dB)
0.5
Voltage (V)
-5
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev C – 06/20/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
8 results found
All (8)= Featured
= Featured
  • S-Parameters

    S-Parameters (0.5 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (1 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (16 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (2 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (31.5 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (4 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (8 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (Reference State)

    S-Parameters
Results per page
10

Related Solutions

Signal Jammers

Signal Jammers

Military Radio

Military Radio

Digital Receivers

Digital Receivers

Satellite Terminals

Satellite Terminals

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
CMD325

CMD325

DC - 30 GHz 6-bit Digital Attenuator

Qorvo's CMD325 is negative controlled, wideband GaAs MMIC 6-bit digital attenuator die which operates from DC to 30 GHz. Each bit of the attenuator is controlled by a single voltage of either 0 V or -5 V. The attenuator bit values are 0.5 (LSB), 1, 2, 4, 8 and 16 dB, for a total attenuation of 31.5 dB. The CMD325 has a low insertion loss of 4 dB at 12 GHz and the attenuation accuracy is typically 0.2 dB step error. The CMD325 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD325 offers full passivation for increased reliability and moisture protection.

Production
i
Product Data SheetRev C – 06/20/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Ultra wideband performance
  • Low insertion loss
  • Wide attenuation range
  • Small die size

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement
  • Phased Arrays

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
30,000
Insertion Loss (dB)
4
Attenuation Range (dB)
31.5
IP0.1dB (dBm)
N/A
IIP3 (dBm)
40
Interface
Parallel
Bits
6
Step Size (dB)
0.5
Voltage (V)
-5
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev C – 06/20/2022
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
8 results found
All (8)= Featured
= Featured
  • S-Parameters

    S-Parameters (0.5 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (1 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (16 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (2 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (31.5 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (4 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (8 dB State)

    S-Parameters
  • S-Parameters

    S-Parameters (Reference State)

    S-Parameters
Results per page
10

Related Solutions

Signal Jammers

Signal Jammers

Military Radio

Military Radio

Digital Receivers

Digital Receivers

Satellite Terminals

Satellite Terminals

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks