/
Products
/
Frequency Converters & Sources
/
Mixers
/
CMY210

CMY210

500 - 2500 MHz Mixer with LO Amplifier

Qorvo's CMY210 is an all port, single-ended, general purpose up- and down-converter. It combines small conversion losses and excellent intermodulation characteristics with a low demand of LO and DC power. The internal level controlled LO buffer enables good performance over a wide range of LO level inputs. The mixer configuration allows RF or IF feed to either pin 1 or 6 and thus requires a frequency separation circuit on the printed circuit board.

Discontinued
i
End of Life announced October 12, 2016 (PCN16-0198)
Last Time Buy April 17, 2017.
Product Data SheetRev E – 09/12/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Very high Input IP3 of 24 dBm typical
  • Very low LO power demand of 0 dBm typical; wide input range
  • Wide LO frequency range: < 500 MHz to > 2.5 GHz
  • Single-ended ports
  • RF and IF port impedance: 50 Ohms
  • Operating voltage range: < 3 to 6 V
  • Very low current consumption: 6 mA typical
  • All gold metalization

Typical Applications

  • Mobile Phone / WLAN Base Stations
  • Mobile Phone Receivers
  • Wireless LAN (WLAN) Receivers

Parameters

RF Min (GHz)
0.5
RF Max (GHz)
2.5
IF Min (GHz)
0.05
IF Max (GHz)
0.25
LO Min (GHz)
0.5
LO Max (GHz)
2.5
Conversion Gain (dB)
-5.7
LO Drive (dBm)
0
NF (dB)
6
Package Type
MW-6
Package Size (mm)
2.9 x 1.3 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 09/12/2006
    Data Sheet
  • Application Note

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Mixers
/
CMY210

CMY210

500 - 2500 MHz Mixer with LO Amplifier

Qorvo's CMY210 is an all port, single-ended, general purpose up- and down-converter. It combines small conversion losses and excellent intermodulation characteristics with a low demand of LO and DC power. The internal level controlled LO buffer enables good performance over a wide range of LO level inputs. The mixer configuration allows RF or IF feed to either pin 1 or 6 and thus requires a frequency separation circuit on the printed circuit board.

Discontinued
i
End of Life announced October 12, 2016 (PCN16-0198)
Last Time Buy April 17, 2017.
Product Data SheetRev E – 09/12/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Very high Input IP3 of 24 dBm typical
  • Very low LO power demand of 0 dBm typical; wide input range
  • Wide LO frequency range: < 500 MHz to > 2.5 GHz
  • Single-ended ports
  • RF and IF port impedance: 50 Ohms
  • Operating voltage range: < 3 to 6 V
  • Very low current consumption: 6 mA typical
  • All gold metalization

Typical Applications

  • Mobile Phone / WLAN Base Stations
  • Mobile Phone Receivers
  • Wireless LAN (WLAN) Receivers

Parameters

RF Min (GHz)
0.5
RF Max (GHz)
2.5
IF Min (GHz)
0.05
IF Max (GHz)
0.25
LO Min (GHz)
0.5
LO Max (GHz)
2.5
Conversion Gain (dB)
-5.7
LO Drive (dBm)
0
NF (dB)
6
Package Type
MW-6
Package Size (mm)
2.9 x 1.3 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 09/12/2006
    Data Sheet
  • Application Note

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks