/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
CMY212

CMY212

0.5 - 2.5 GHz Downconverter with LO, IF Amplifiers

Qorvo's CMY212 is a general purpose down-converter device designed for multiple applications such as cellular and PCS mobile phones, ISM bands, GPS receivers, L-band satellite terminals, WLAN and pagers. Due to its excellent intermodulation characteristics and its high conversion gain, CMY212 is particularly suited for CDMA receiver applications.

The device combines an ultra-linear mixer with LO driver and a single stage IF amplifier in a very small SCT598 package. The mixer section of CMY212 combines low conversion losses and excellent intermodulation characteristics with low requirements of LO and DC power. The internal level controlled LO buffer enables a good performance over a wide LO level range. The input and output matching of the IF amplifier can be adapted externally within a frequency range from 45 to 250 MHz.

Discontinued
i
End of Life announced October 12, 2016 (PCN16-0198)
Last Time Buy April 17, 2017.
Product Data SheetRev C – 09/12/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Typical overall performance at cellular frequencies (for PLO = -4 dBm operation conditions: 3 V, 11 mA; fRF = 881 MHz; fLO = 966 MHz):
    • Gain: 10 dB
    • Input IP3: 9 dBm
    • Noise figure: 8 dB
  • RF frequency range: 0.5 to 2.5 GHz
  • Operating voltage range: 2.6 to 5 V
  • Small SCT598 plastic package

Typical Applications

  • CDMA Receivers
  • Cellular and PCS Mobile Phones
  • GPS Receivers
  • Industrial, Scientific and Medical (ISM)
  • Wireless LAN (WLAN) Receivers

Parameters

RF Min (GHz)
0.5
RF Max (GHz)
2.5
IF Min (GHz)
0.05
IF Max (GHz)
0.25
LO Min (GHz)
0.5
LO Max (GHz)
2.5
Conversion Gain (dB)
10
NF (dB)
8
IIP3 (dBm)
9
LO Power (dBm)
-4
Bias (mA @ V)
11
Package Type
SCT598
Package Size (mm)
2.9 x 2.6 x 1.1
RoHS
Yes
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 09/12/2006
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
CMY212

CMY212

0.5 - 2.5 GHz Downconverter with LO, IF Amplifiers

Qorvo's CMY212 is a general purpose down-converter device designed for multiple applications such as cellular and PCS mobile phones, ISM bands, GPS receivers, L-band satellite terminals, WLAN and pagers. Due to its excellent intermodulation characteristics and its high conversion gain, CMY212 is particularly suited for CDMA receiver applications.

The device combines an ultra-linear mixer with LO driver and a single stage IF amplifier in a very small SCT598 package. The mixer section of CMY212 combines low conversion losses and excellent intermodulation characteristics with low requirements of LO and DC power. The internal level controlled LO buffer enables a good performance over a wide LO level range. The input and output matching of the IF amplifier can be adapted externally within a frequency range from 45 to 250 MHz.

Discontinued
i
End of Life announced October 12, 2016 (PCN16-0198)
Last Time Buy April 17, 2017.
Product Data SheetRev C – 09/12/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Typical overall performance at cellular frequencies (for PLO = -4 dBm operation conditions: 3 V, 11 mA; fRF = 881 MHz; fLO = 966 MHz):
    • Gain: 10 dB
    • Input IP3: 9 dBm
    • Noise figure: 8 dB
  • RF frequency range: 0.5 to 2.5 GHz
  • Operating voltage range: 2.6 to 5 V
  • Small SCT598 plastic package

Typical Applications

  • CDMA Receivers
  • Cellular and PCS Mobile Phones
  • GPS Receivers
  • Industrial, Scientific and Medical (ISM)
  • Wireless LAN (WLAN) Receivers

Parameters

RF Min (GHz)
0.5
RF Max (GHz)
2.5
IF Min (GHz)
0.05
IF Max (GHz)
0.25
LO Min (GHz)
0.5
LO Max (GHz)
2.5
Conversion Gain (dB)
10
NF (dB)
8
IIP3 (dBm)
9
LO Power (dBm)
-4
Bias (mA @ V)
11
Package Type
SCT598
Package Size (mm)
2.9 x 2.6 x 1.1
RoHS
Yes
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 09/12/2006
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks