/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
CV110-1AF

CV110-1AF

800 - 915 MHz Downconverter with LO, RF, IF Amplifiers

Qorvo's CV110-1AF is a high linearity down converter designed to meet the demanding issues for performance, functionality and cost goals of current and next generation mobile infrastructure. It provides high dynamic range performance in a low profile surface mount leadless package that measures 6 x 6 mm square.

Functionality includes RF amplification, frequency conversion and IF amplification, while an integrated LO driver amplifier powers the passive mixer. The MCM is implemented with reliable and mature GaAs MESFET and InGaP HBT technology.

Typical applications include frequency down conversion used in CDMA / GSM / TDMA, CDMA2000, W-CDMA, and EDGE 2.5G and 3G mobile base transceiver stations for cellular frequency bands.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High dynamic range downconverter with integrated LO, IF & RF amplifiers
  • RF: 800 to 915 MHz
  • IF: 65 to 120 MHz
  • +37 dBm Output IP3
  • +20 dBm Output P1dB
  • 5 dB noise figure
  • +5V Single supply operation
  • Lead-free 6 mm 28-pin QFN package
  • Low-side LO configuration
  • Common footprint with other PCS / UMTS versions

Typical Applications

  • Mobile Infrastructure

Parameters

RF Min (GHz)
0.8
RF Max (GHz)
0.915
IF Min (GHz)
0.065
IF Max (GHz)
0.12
LO Min (GHz)
0.68
LO Max (GHz)
0.85
Conversion Gain (dB)
22
NF (dB)
5
LO Power (dBm)
0
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
CV110-1AF

CV110-1AF

800 - 915 MHz Downconverter with LO, RF, IF Amplifiers

Qorvo's CV110-1AF is a high linearity down converter designed to meet the demanding issues for performance, functionality and cost goals of current and next generation mobile infrastructure. It provides high dynamic range performance in a low profile surface mount leadless package that measures 6 x 6 mm square.

Functionality includes RF amplification, frequency conversion and IF amplification, while an integrated LO driver amplifier powers the passive mixer. The MCM is implemented with reliable and mature GaAs MESFET and InGaP HBT technology.

Typical applications include frequency down conversion used in CDMA / GSM / TDMA, CDMA2000, W-CDMA, and EDGE 2.5G and 3G mobile base transceiver stations for cellular frequency bands.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High dynamic range downconverter with integrated LO, IF & RF amplifiers
  • RF: 800 to 915 MHz
  • IF: 65 to 120 MHz
  • +37 dBm Output IP3
  • +20 dBm Output P1dB
  • 5 dB noise figure
  • +5V Single supply operation
  • Lead-free 6 mm 28-pin QFN package
  • Low-side LO configuration
  • Common footprint with other PCS / UMTS versions

Typical Applications

  • Mobile Infrastructure

Parameters

RF Min (GHz)
0.8
RF Max (GHz)
0.915
IF Min (GHz)
0.065
IF Max (GHz)
0.12
LO Min (GHz)
0.68
LO Max (GHz)
0.85
Conversion Gain (dB)
22
NF (dB)
5
LO Power (dBm)
0
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks