/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
CV210-3AF

CV210-3AF

800 - 960 MHz Dual Branch Downconverter with LO, IF Amplifiers

Qorvo's CV210-3AF is a dual-channel high-linearity down converter designed to meet the demanding performance, functionality and cost goals of current and next generation mobile infrastructure basestations. It provides high dynamic range performance in a low profile lead-free / RoHS-compliant surface-mount leadless package that measures 6x6 mm square.

It is ideally suited for high dynamic range receiver front ends using diversity receive channels. Functionality includes frequency conversion and IF amplification, while an integrated LO driver amplifier powers the passive mixer. The MCM is implemented with reliable and mature GaAs MESFET and InGaP HBT technology.

Typical applications include frequency down conversion used in CDMA / GSM / TDMA, CDMA2000, W-CDMA, and EDGE 2.5G and 3G mobile base transceiver stations.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High dynamic range downconverter with integrated LO and IF amplifiers
  • Dual channels for diversity
  • +29 dBm Input IP3
  • +10 dBm Input P1dB
  • RF: 800 to 960 MHz
  • IF: 200 to 350 MHz
  • +5V Single supply operation
  • Lead-free 6 mm 28-pin QFN package
  • High-side LO configuration
  • Common footprint with other PCS / UMTS / cellular versions

Typical Applications

  • Mobile Infrastructure

Parameters

RF Min (GHz)
0.8
RF Max (GHz)
0.96
IF Min (GHz)
0.2
IF Max (GHz)
0.35
LO Min (GHz)
1
LO Max (GHz)
1.31
Conversion Gain (dB)
10.3
NF (dB)
10.3
LO Power (dBm)
0
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
CV210-3AF

CV210-3AF

800 - 960 MHz Dual Branch Downconverter with LO, IF Amplifiers

Qorvo's CV210-3AF is a dual-channel high-linearity down converter designed to meet the demanding performance, functionality and cost goals of current and next generation mobile infrastructure basestations. It provides high dynamic range performance in a low profile lead-free / RoHS-compliant surface-mount leadless package that measures 6x6 mm square.

It is ideally suited for high dynamic range receiver front ends using diversity receive channels. Functionality includes frequency conversion and IF amplification, while an integrated LO driver amplifier powers the passive mixer. The MCM is implemented with reliable and mature GaAs MESFET and InGaP HBT technology.

Typical applications include frequency down conversion used in CDMA / GSM / TDMA, CDMA2000, W-CDMA, and EDGE 2.5G and 3G mobile base transceiver stations.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High dynamic range downconverter with integrated LO and IF amplifiers
  • Dual channels for diversity
  • +29 dBm Input IP3
  • +10 dBm Input P1dB
  • RF: 800 to 960 MHz
  • IF: 200 to 350 MHz
  • +5V Single supply operation
  • Lead-free 6 mm 28-pin QFN package
  • High-side LO configuration
  • Common footprint with other PCS / UMTS / cellular versions

Typical Applications

  • Mobile Infrastructure

Parameters

RF Min (GHz)
0.8
RF Max (GHz)
0.96
IF Min (GHz)
0.2
IF Max (GHz)
0.35
LO Min (GHz)
1
LO Max (GHz)
1.31
Conversion Gain (dB)
10.3
NF (dB)
10.3
LO Power (dBm)
0
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo